Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGALOK Adaptors, Fittings & Bushings

OMEGALOK™ Compression Fittings

$129.78

Item# SS-FER-1/2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $129.78
10-24 $123.29
25-49 $120.70
50-99 $115.50
100-199 $112.91
200+ $110.31

In stock

Lead Time (If not in stock): 4 weeks
OMEGALOK™ Compression Fittings SS-FER-1/2 SS-FER-1/2
  • Standard Dimension Adaptors and Reducing Bushings
  • Ferrule Design for Positive Pressure Seal
  • Convert NPT Thread to BSPP or BSPT Thread or Vice Versa
  • Rugged Designs

SS-FER-1/2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Material
Features
Tubing Diameter # 2


Standard Dimension Adaptors and Reducing Bushings
  • Rugged Design
  • Available in Stainless Steel, Brass, or Carbon Steel
  • Reduce Down to 1⁄8 NPT
  • Adapt Up to 1 NPT

  • Compression Fittings
  • Ferrule Design for Positive Pressure Seal
  • Heavy Duty Construction in Stainless Steel or Brass
  • For Protection Tube Diameters 1⁄16" up to 1⁄2“
  • Metric Models are available for Metric Probes and Protection Tubes

  • Convert Imperial and Metric Threads
  • Convert NPT Thread to BSPP Thread
  • Convert NPT Thread to BSPT Thread
  • Convert BSPP Thread to NPT Thread
  • Convert BSPT Thread to NPT Thread
  • Brass or Stainless Steel Models
  • Compression Fittings for Metric Diameters
  • Compression Fittings with Metric Threads
  • loading all models
    loading all reviews
    Rated 5 out of 5 by from A+ Company and products This company has been very consistent with their customer service, availability, and pricing. I have never had an issue with them being late or having to move out parts I have asked for. This is a great company and I look forward to doing more business with them.
    Date published: 2023-12-27
    Rated 4 out of 5 by from Great quality product Paid for overnight shipping, however it took an extra day for these to leave Omega.
    Date published: 2023-12-18
    Rated 5 out of 5 by from Would buy again! amazing quality, fast delivery, we use them right out of the box.
    Date published: 2023-11-27
    Rated 5 out of 5 by from OMEGALOK Compression Fittings Arrived quickly, works exactly as intended. We are satisfied with the product.
    Date published: 2023-08-07
    Rated 5 out of 5 by from Quality Fitting These are a high quality product. They holt tight, never leak and are easy to use. We have used these compression fittings for many years.
    Date published: 2022-10-17
    Rated 5 out of 5 by from Purchasing coordinator Perfect fit, I would definitely purchase this product again.
    Date published: 2022-02-10
    Rated 5 out of 5 by from Fitting for Harsh Conditions These fittings have stood up to some pretty harsh environment conditions and lasted well.
    Date published: 2021-02-08
    • y_2024, m_7, d_26, h_8
    • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasreviews, tv_0, tr_7
    • loc_en_US, sid_SS-FER-1-2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 4ms
    • REVIEWS, PRODUCT
    loading all QA

    Is Item# SSLK-14-18 bored through the same as Item# SSLK-14-14?

    Asked by: KOlsen
    Yes the first 14 is for the size of the tube accepted in this cases 0.25". The second number is for the NPT thread on the fitting.
    Answered by: ApplicationsEngineerANB
    Date published: 2023-12-01

    What is the operational and burst pressure rating of the BRLK-18-14, 1/8 x 1/4 compression fitting, PCJOB02818, 1806, Zone L, Brass?

    Asked by: Bryan01
    No data available. It is dependent on the probe used in application.
    Answered by: Application Engineer JB
    Date published: 2022-01-24

    what grade of brass do you use to manufacture MTA3-1/4-1/4-BR Model

    Asked by: amot
    This question will require addition effort so please send your request to temp@omega.com for follow up.
    Answered by: ApplicationsEngineerANB
    Date published: 2022-10-03

    Is the OmegaLok adapter Item# SSLK-14-14, 1/4" all the way through or is there a stop?

    Asked by: SGotchy
    Thank you for your inquiry. This compression fitting is designed to accept a 1/4" diameter probe with no stop and opening is all the way through for probe insertion into a process.
    Answered by: Application Engineer JB
    Date published: 2021-09-28

    What is the thru hole diameter of the 1/8NPT to 6mm compression fitting? We are trying to use for a 5mm probe that has a 6mm collar for the fitting (need the 5mm diameter to go through the fitting). What is the rated pressure of the fitting?

    Asked by: JE345
    The SSLK-M60-18 has an opening to accept a 6mm diameter tube. Omega cannot make a recommendation for any other diameter and does not place a pressure rating either.
    Answered by: ApplicationsEngineerANB
    Date published: 2022-09-20

    What pressure will these compression fittings hold with a sheet type thermocouple

    Asked by: ThatGuy
    Omega does not put a pressure rating on these fittings because there are many variables like tube wall thickness and temperature. You would need to send the exact part numbers to temp@omega.com to review but certainly a few hundred PSI can be expected.
    Answered by: ApplicationsEngineerANB
    Date published: 2022-10-26

    Can this fitting be used to insert a 0.25 inch metal tube into a larger polycarbonate tube?

    Asked by: james01
    Thank you for your inquiry, Yes this fitting will except a 0.25 inch metal tube
    Answered by: rkent
    Date published: 2023-01-27
    • y_2024, m_7, d_26, h_8CST
    • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasquestionsanswers, tq_7
    • loc_en_US, sid_SS-FER-1-2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 42ms
    • QUESTIONS, PRODUCT

    Related Categories

    en-US
    en
    Save Configuration