Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

“SNAP-IN” FITTINGS FOR FLEXIBLE AND COPPER TUBING

$74.56

Item# FT-251216-S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $74.56
5-9 $70.83
10-24 $69.34
25-49 $66.36
50-99 $64.87
100+ $63.38

In stock

Lead Time (If not in stock): 18 weeks
“SNAP-IN” FITTINGS FOR FLEXIBLE AND COPPER TUBING FT-251216-S FT-251216-S
  • 100%Leakproof Installations, EveryTime
  • Efficient, Rapid Connections, Even in Tight Working Quarters
  • Reductions in Maintenance Cost
  • Suitable for Plastic and Copper Tubing Applications (For Stainless Steel Applications Consult Factory)

FT-251216-S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Tubing Diameter # 2
Features
Material


OMEGA™ Connectors for use in, Food Service, Research and Industrial, Laboratories, Fluid Applications, Compressed Air, Plastic and Copper, Tubing Applications

OMEGA™ fittings and color coded caps are manufactured using food grade Acetal Copolymers and stainless steel - Our O-rings are produced from food grade Nitrile rubber. OMEGA™ fittings meet stringent ISO 9001 requirements and exceed all specifications implemented by the FDA, NSF and Water Quality Association. Together, and in combination with patented, proprietary design, your customer’s health and safety are never compromised.

Application Adaptability
Our fittings are modular in design, they can be coupled together to form new integral fittings, making any complex connection requirement fast and simple.

Easy, Quick Installation
Contrasting the time consuming procedure of sweating traditional copper connections, the installation of OMEGA™ fittings is a click and a snap. There is no need to drain systems, remake leaky solder joints, or adjust awkward compression fittings—an especially important feature when working in confined spaces. Typical installation times can be cut by as much as 40%. Despite this drastic cut in installation time, tests show that OMEGA™ fittings have a substantial service life of 20 years, while withstanding temperatures and pressures well in excess of normal working situations.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration