Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Snubbers to Protect Against Pressure Surges

1/2" NPT, 10,000 psi Max. Pressure, for Oil

$41.77

Item# PS-2D

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $41.77
10-24 $39.68
25-49 $38.85
50-99 $37.18
100+ $36.34

In stock

Lead Time (If not in stock): 9 weeks
1/2" NPT, 10,000 psi Max. Pressure, for Oil PS-2D PS-2D
  • Protects Transducers, Gauges and Switches from Pessure Spikes, Surges and Water Hammer
  • Available in 1/8, 1/4, or 1/2 NPT Fittings
  • Three Different Porosity Ratings Suitable for Most Media
  • All Stainless Steel Construction

PS-2D Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Pressure Port Type
Pressure Port Size
Max Pressure
Features
Snubber Types
Wetted Materials


PRESSURE SNUBBER - for dampening and filtering. The snubber has a porous metal disc available in three standard grades of porosity. Due to the large filter surface the snubber has less tendency to clog than orifice type devices. The housing is 303SS and the filter disc is 316SS with a maximum PSI rating of 10 000 at 25°C. (PS-8 series 5000 PSI)

Please note that the finish of pressure snubbers may vary. The flat surfaces on snubbers you receive may have a smooth and machined appearance or they may have a textured, shot-peened appearance. These are merely cosmetic differences that do not affect the functionality and performance of the product.



loading all models
loading all reviews
Rated 5 out of 5 by from Presurre snubber This is a beautifully made and designed product at a very reasonable price. It works as advertised. My use is in the manifold pressure measuring system of a Garmin engine monitor. The pressure reading is very steady with the addition of the Omega snubber. It should be required with all Garmin engine monitors.
Date published: 2017-02-20
Rated 5 out of 5 by from Perfect for my boost gauge Fixed my flutter in my boost gauge installed on my 2001 cummins powered RV
Date published: 2017-06-22
Rated 4 out of 5 by from Stable Used to stabilize manifold pressures that were fluctuating over two inches. Brought it down to .1 movement.
Date published: 2018-02-25
Rated 5 out of 5 by from Pressure Snubber Part is as expected, arrived on time, and seems to be operating as designed.
Date published: 2023-04-03
Rated 5 out of 5 by from Reliable part Simple. Does what its supposed to do and it is high quality.
Date published: 2023-03-17
Rated 5 out of 5 by from Pressure spikes These are essential for discharge pump pressures on any sensor. They work wonderfully.
Date published: 2023-03-17
Rated 5 out of 5 by from cost affective Worked to perfection. Makes flowline testing a cinch.
Date published: 2020-07-07
Rated 5 out of 5 by from Reduce pressure sensor failures Snubbers are the perfect fit for systems where the sudden inrush of water is a problem and could damage gauges, transducers or pressure switches or cause erratic behaviour. These were used on a 15HP submersible well pump transducer
Date published: 2020-05-02
  • y_2024, m_5, d_2, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_11
  • loc_en_US, sid_PS-2D, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

For a pressure transducer operating in a mixed environment (gas and liquid) what would be the best choice?

Asked by: Rocket guy
Thank you for your inquiry, the PS-4G would work best in this application
Answered by: rkent
Date published: 2022-02-07

can a PS-4G be cleaned if it is contaminated

Asked by: chuck20
Thank you for your inquiry, due to the cost of the PS-4G we would recommend that you replace it.
Answered by: rkent
Date published: 2022-09-23

Is there a CV associated with these, can it be calculated ?

Asked by: SS123
There is no CV associated with this snubber. No information on calculating CV available
Answered by: JK Applications Engineer
Date published: 2024-02-16

Does it matter which direction the PS-4G snubber is installled in a Manifold Pressure Line?

Asked by: DGall
Thank you for your inquire. The snubber needs to be in the positive direction. It will not work if its used in a vacuum. Hope this was helpful
Answered by: application engineer je
Date published: 2022-10-31

Does it matter if the positive pressure flows into the male end, or the female end?

Asked by: DGall
Positive flow should be going from female end outward
Answered by: application engineer je
Date published: 2022-10-31

Are your Stainless steel snubbers lead free?

Asked by: PFASS
Our snubbers are made of high quality stainless steel. There should be no lead present.
Answered by: Applications Engineer JK
Date published: 2023-03-31
  • y_2024, m_4, d_30, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_PS-2D, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration