Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAFLEX™ Natural Latex, Gum Rubber Tubing

$92.10

Item# TYGR-38316-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $92.10
5-9 $87.50
10-24 $85.65
25-49 $81.97
50-99 $80.13
100+ $78.29

In stock

Lead Time (If not in stock): 5 weeks
OMEGAFLEX™ Natural Latex, Gum Rubber Tubing TYGR-38316-50 TYGR-38316-50
  • Superior Flexibility and Elasticity
  • No Coagulants or Filters are added to the Tubing
  • Superior Flexibility

TYGR-38316-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Inner Diameter
Outer Diameter
Max Operating Pressure
Length


OMEGAFLEX ® latex tubing features superior flexibility and elasticity, maintaining its shape memory even after repeated stretching. No coagulants or fillers are added to the tubing material, which minimizes migration into your fluid. This natural latex tubing has 0.87% trace sulphur.

Specifications

Hardness, Shore A: 35 ±5
Specific Gravity: .95
Tensile Strength, psi: 3500
Elongation at Break, %: 750
Brittle Temperature: -57°C (-70°F)
Operating Temperature Range: -54 to 82°C (-65 to 180°F)

Values listed are typical. Field testing should be performed to find the actual values for your particular application.
Note: Contact Sales for color options. 4000' minimum order on custom colors.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration