Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAFLEX™ Low Density Polyethylene Tubing

$226.38

Item# TYPE-3814-500-BK

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $226.38
5-9 $215.06
10-24 $210.53
25-49 $201.48
50-99 $196.95
100+ $192.42

In stock

Lead Time (If not in stock): 6 weeks
OMEGAFLEX™ Low Density Polyethylene Tubing TYPE-3814-500-BK TYPE-3814-500-BK
  • Specific Gravity: .921
  • Hardness: 50 Shore D
  • Tensile Strength, PSI: 1600

TYPE-3814-500-BK Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Inner Diameter
Outer Diameter
Max Operating Pressure
Color
Length
Material


Polyethylene tubing is not to be used with barbed fittings due to its tendency to form stress cracks. Use compression-type fittings instead.

Specifications
Specific Gravity: .921
Tensile Strength, psi: 1600 Hardness: 50 Shore D
Elongation at Break, %: 500
Brittle Temperature: -60°C (–76°F)
Maximum Operating Temperature: 60°C (140°F)

Specifications shown are typical and are meant only as a guide. Field testing is recommended to find actual values in the given application.
Note: The listed working pressures are based on a short-term burst using a 4-to-1 safety factor.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration