Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAFLEX™ Silicone Tubing – Peroxide Cured

$91.71

Item# TYSC-516316-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $91.71
5-9 $87.12
10-24 $85.29
25-49 $81.62
50-99 $79.79
100+ $77.95

In stock

Lead Time (If not in stock): 18 weeks
OMEGAFLEX™ Silicone Tubing – Peroxide Cured TYSC-516316-100 TYSC-516316-100
  • Suitable for Many Peristaltic Pumps
  • Broad Operating Temperature Range:
    (-100 to 350°F, -73 to 177°C)
  • Made from FDA approved materials

TYSC-516316-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Inner Diameter
Outer Diameter
Max Operating Pressure
Length
Material
Features


SPECIFICATIONS
Hardness, Shore A ± :50
Specific Gravity: 1.14
Tensile Strength, psi :1100
Elongation at Break, %: 375
Brittle Temperature: 73°C (-100°F)
Max. Operating Temperature: 177°C (350°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Order Qty : 1 is meaning 100 ft ? or 1 ft?

Asked by: Hong
Hi, Yes, the '-100' at the end of the part number TYSC-532332-100 is for 100 Feet. Thank you.
Answered by: Jane
Date published: 2019-05-28
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TYSC-516316-100, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration