Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAFLEX™ Santoprene Flexible Rubber Tubing

Item# TYSP5F-38316

OMEGAFLEX™ Santoprene Flexible Rubber Tubing TYSP5F-38316 TYSP5F-38316
  • Broad Operating Temp. Range: -59 to 135°C (-75 to 275°F)
  • Available in Shore A Hardnesses of 64 or 73
  • Suitable for Many Peristaltic Pumps
  • FDA Tubing (Tan Color)

TYSP5F-38316 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Inner Diameter
Outer Diameter
Color
Length


Santoprene thermoplastic rubber tubing is offered with Shore A hardness rating of 64A (TYSP6) or 73A (TYSP7). The tubing resists fatigue and exposure to ozone and ultraviolet radiation.

  TYSP6 TYSP7
Hardness, Shore A 64A 73A
Specific Gravity 0.97 0.97
Tensile Strength, psi 950 1,100
Elongation at Break, % 400 410
Heat Distortion Temp. 135°C (275°F) 135°C (275°F)
Low Temp. Flexibility Below 60°C (140°F)


1/16"to 3/4" ID TUBING
Regular Tubing (Black Color)
Model No.
FDA Approved Tubing (Tan Color)
Model No.
Dimensions
OD
(in)
ID
(in)
Wall
(in)
TYSP(*)-316116-50 TYSP(*)F-316116-50 3/16 1/16 1/16
TYSP(*)-1418-50 TYSP(*)F-1418-50 1/4 1/8 1/16
TYSP(*)-3818-50 TYSP(*)F-3818-50 3/8 1/8 1/8
TYSP(*)-516316-50 TYSP(*)F-516316-50 5/16 3/16 1/16
TYSP(*)-38316-50 TYSP(*)F-38316-50 3/8 3/16 3/32
TYSP(*)-916316-50 TYSP(*)F-916316-50 9/16 3/16 3/16
TYSP(*)-3814-50 TYSP(*)F-3814-50 3/8 1/4 1/16
TYSP(*)-71614-50 TYSP(*)F-71614-50 7/16 1/4 3/32
TYSP(*)-1214-50 TYSP(*)F-1214-50 1/2 1/4 1/8
TYSP(*)-5814-50 TYSP(*)F-5814-50 5/8 1/4 3/16
TYSP(*)-716516-50 TYSP(*)F-716516-50 7/16 5/16 1/16
TYSP(*)-12516-50 TYSP(*)F-12516-50 1/2 5/16 3/32
TYSP(*)-18116-50 TYSP(*)F-1316516- 1/8 1/16 1/4
TYSP(*)-1238-50 TYSP(*)F-1238-50 1/2 3/8 1/16
TYSP(*)-91638-50 TYSP(*)F-91638-50 9/16 3/8 3/32
TYSP(*)-5838-50 TYSP(*)F-5838-50 5/8 3/8 1/8
TYSP(*)-138-50 TYSP(*)F-138-50 1 3/8 5/16
TYSP(*)-916716-50 TYSP(*)F-916716-50 9/16 7/16 1/16
TYSP(*)-5812-50 TYSP(*)F-5812-50 5/8 1/2 1/16
TYSP(*)-111612-50 TYSP(*)F-111612-50 11/16 1/2 3/32
TYSP(*)-3412-50 TYSP(*)F-3412-50 3/4 1/2 1/8
TYSP(*)-7858-50 TYSP(*)F-7858-50 7/8 5/8 1/8
TYSP(*)-134-50 TYSP(*)F-134-50 1 3/4 1/8
* Specify durometer: 6 (for 64A), or 7 (for 73A).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration