Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $118.72 |
5-9 | $112.78 |
10-24 | $110.41 |
25-49 | $105.66 |
50-99 | $103.29 |
100+ | $100.91 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
TYSP6 | TYSP7 | ||
Hardness, Shore A | 64A | 73A | |
Specific Gravity | 0.97 | 0.97 | |
Tensile Strength, psi | 950 | 1,100 | |
Elongation at Break, % | 400 | 410 | |
Heat Distortion Temp. | 135°C (275°F) | 135°C (275°F) | |
Low Temp. Flexibility | Below 60°C (140°F) |
1/16"to 3/4" ID TUBING | ||||
Regular Tubing (Black Color) Model No. | FDA Approved Tubing (Tan Color) Model No. | Dimensions | ||
OD (in) | ID (in) | Wall (in) | ||
TYSP(*)-316116-50 | TYSP(*)F-316116-50 | 3/16 | 1/16 | 1/16 |
TYSP(*)-1418-50 | TYSP(*)F-1418-50 | 1/4 | 1/8 | 1/16 |
TYSP(*)-3818-50 | TYSP(*)F-3818-50 | 3/8 | 1/8 | 1/8 |
TYSP(*)-516316-50 | TYSP(*)F-516316-50 | 5/16 | 3/16 | 1/16 |
TYSP(*)-38316-50 | TYSP(*)F-38316-50 | 3/8 | 3/16 | 3/32 |
TYSP(*)-916316-50 | TYSP(*)F-916316-50 | 9/16 | 3/16 | 3/16 |
TYSP(*)-3814-50 | TYSP(*)F-3814-50 | 3/8 | 1/4 | 1/16 |
TYSP(*)-71614-50 | TYSP(*)F-71614-50 | 7/16 | 1/4 | 3/32 |
TYSP(*)-1214-50 | TYSP(*)F-1214-50 | 1/2 | 1/4 | 1/8 |
TYSP(*)-5814-50 | TYSP(*)F-5814-50 | 5/8 | 1/4 | 3/16 |
TYSP(*)-716516-50 | TYSP(*)F-716516-50 | 7/16 | 5/16 | 1/16 |
TYSP(*)-12516-50 | TYSP(*)F-12516-50 | 1/2 | 5/16 | 3/32 |
TYSP(*)-18116-50 | TYSP(*)F-1316516- | 1/8 | 1/16 | 1/4 |
TYSP(*)-1238-50 | TYSP(*)F-1238-50 | 1/2 | 3/8 | 1/16 |
TYSP(*)-91638-50 | TYSP(*)F-91638-50 | 9/16 | 3/8 | 3/32 |
TYSP(*)-5838-50 | TYSP(*)F-5838-50 | 5/8 | 3/8 | 1/8 |
TYSP(*)-138-50 | TYSP(*)F-138-50 | 1 | 3/8 | 5/16 |
TYSP(*)-916716-50 | TYSP(*)F-916716-50 | 9/16 | 7/16 | 1/16 |
TYSP(*)-5812-50 | TYSP(*)F-5812-50 | 5/8 | 1/2 | 1/16 |
TYSP(*)-111612-50 | TYSP(*)F-111612-50 | 11/16 | 1/2 | 3/32 |
TYSP(*)-3412-50 | TYSP(*)F-3412-50 | 3/4 | 1/2 | 1/8 |
TYSP(*)-7858-50 | TYSP(*)F-7858-50 | 7/8 | 5/8 | 1/8 |
TYSP(*)-134-50 | TYSP(*)F-134-50 | 1 | 3/4 | 1/8 |