Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Current to Pressure I/P Converter

3 to 120 psig

$789.57

Item# IP210A-X120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $789.57
25-49 $750.09
50-99 $734.30
100-199 $702.72
200+ $686.93

In stock

Lead Time (If not in stock): 4 weeks
3 to 120 psig IP210A-X120 IP210A-X120
  • Loop Power
  • Ideal for Pneumatic Control Systems
  • IP65 Sealed Case/NEMA 4 type enclosure
  • Zero and Span Adjustments for Field Calibration

IP210A-X120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Range
Accuracy
Input Signal
Connection
Pressure Port Type
Pressure Port Size
Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


A “current to pressure” (I/P) converter converts an analog signal (4 to 20 mA) to a proportional linear pneumatic output (3 to 15 psig). Its purpose is to translate the analog output from a control system into a precise, repeatable pressure value to control pneumatic actuators/operators, pneumatic valves, dampers, vanes, etc. Both IP210 and IP210A are loop-powered instrument, which eliminates the need for an external power supply (except for IP210-X120).

Principle of Operation
OMEGA's IP210 and IP210A converts an analog signal (4 to 20 mA) to a proportional linear pneumatic output (3 to 15 psig). Its uncomplicated design and proven electromagnetic force balance deliver consistently high performance.

Both series provides a reliable, repeatable, accurate means of converting an electrical signal into pneumatic pressure. Its force balance principle is a coil suspended in a magnetic field on a flexible mount. At the lower end of the coil is a flapper valve that operates against a precision ground nozzle to create a backpressure on the servo diaphragm of a booster relay.

The input current flows in the coil and produces a force between the coil and the flapper valve, which controls the servo pressure and the output pressure.

Zero adjustment of the unit is made by turning a screw that regulates the distance between the flapper valve and the air nozzle. Span adjustment is made by varying a potentiometer, which shunts input current past the coil. An integral volume flow booster provides adequate flow capacity, resulting in fast response time and accurate control.



loading all models
loading all reviews
Rated 5 out of 5 by from Excellent Omega equipments have a very good quality, have bought equipment from this brand for several years and we like the variety and technical support at the time of making a decision to purchase.
Date published: 2016-08-07
  • y_2024, m_9, d_19, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_IP210A-X120, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

does this work with water?

Asked by: Paul E
Previous answer to this question is incorrect. This device is designed for use with AIR only.
Answered by: JK Applications Engineer
Date published: 2024-07-02

Is this unit rated for fuel gas (i.e. propane or natural gas)?

Asked by: HBH Engineer
Absolutely not. These converters are design for use in pneumatic(air) control systems only.
Answered by: JK Applications Engineer
Date published: 2024-07-02
  • y_2024, m_9, d_19, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_IP210A-X120, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration