Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Regulators for Corrosive Media and Harsh Environments

0 to 150 psig

$657.64

Item# PRG352A-150

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $657.64
25-49 $624.76
50-99 $611.61
100-199 $585.30
200+ $572.15

In stock

Lead Time (If not in stock): 4 weeks
0 to 150 psig PRG352A-150 PRG352A-150
  • All 316 SS Construction
  • High Flow Capacity
  • Tapped Exhaust Port for Remote Venting
  • Minimal Air Consumption

PRG352A-150 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Port Size
Maximum Inlet Pressure
Pressure Port Type
Media Type
Features
Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


  • Air Consumption 4 scfh (0.1 m3/hr) max
  • Exhaust Capacity 1.0 scfm (1.7 m3/hr) (outlet pressure 10 psig above set point)
  • Filter 25 micron
  • Materials Meets NACE #MR-0175 material requirement for sulfide stress cracking 316L stainless steel: housings 316 stainless steel: filter, range spring, trim Inconel: valve spring Fluorocarbon: diaphragm, seals Silicone: diaphragm, seals (low temperature option)
  • Maximum Supply Pressure 290 psig (20.0 bar)
  • Operating Temperature -20° to +185° F (-29° C to +85° C)
  • Porting Inlet/Outlet: 1/4 NPT or 1/2 NPT Gauge (2): 1/4 NPT Exhaust: 1/8 NPT
  • Weight PRG352A: 2.9 lbs. (1.3 kg) ; PRG354A: 2.2 lbs. (1.0 kg)
The PRG350A series of stainless steel filter regulators are designed to stand up to the harshest environments while providing highly accurate pressure regulation. Proven 316 stainless steel housing and filter assemblies along with fluorocarbon elastomers make the PRG350A compatible with sour gas and adaptable to off shore environments.

SPECIFICATIONS
Exhaust Capacity: 1.0 scfm (1.7 m3/hr) (outlet pressure 10 psig above set point)
Air Consumption: 4 scfh (0.1 m3/hr) max
Maximum Supply Pressure: 290 psig (20.0 bar)
Operating Temperatures: -20° to +185°F (-29°C to +85°C)
Filter: 25 micron
Porting:
    Inlet/Outlet: 1/4 NPT or 1/2 NPT
    Gauge (2): 1/4 NPT
    Exhaust: 1/8 NPT
Materials: Meets NACE #MR-0175 material requirement for sulfide stress cracking 316L stainless steel: housings 316 stainless steel: filter, range spring, trim Inconel: valve spring
Fluorocarbon: diaphragm, seals Silicone: diaphragm, seals (low temperature option)
    Body, Bonnet, Filter: AISI 316 stainless steel
    Diaphragm Seals: Fluorocarbon
    Range Spring, Pintle Spring: Inconel
Weight:
    PRG352A: 2.9 lbs. (1.3 kg)
    PRG354A: 2.2 lbs. (1.0 kg)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mounting nut
$29.96
0 In Stock
Mounting bracket and nut
$55.66
0 In Stock

Related Categories

en-US
en
Save Configuration