Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

European Style Voltage Output Pressure Sensor for Gage and Absolute Measurements

  • CE Approved

Item# PX223-001G5V

European Style Voltage Output Pressure Sensor for Gage and Absolute Measurements PX223-001G5V PX223-001G5V
  • Calibrated Per NPL (National Physics Laboratory)
  • IP65 to BS5490 (IEC 529) Protected Enclosure
  • CVD Construction for High Stability


SPECIFICATIONS
Excitation: 24 Vdc @15 mA (12 to 36 Vdc )
Output: 1 to 6 Vdc
Accuracy: 0.25% (including linearity, hysteresis and repeatability)
Zero Balance: ±75 mV
Span: 5 Vdc ±75 mV
Operating Temp: -20 to 85°C (-48 to 185°F)
Compensated Temp: -20 to 80°C (-4 to 176°F)
Thermal Effects: 1.5% FS over -4 to 176°C
Thermal Effects: 1.5% FS over -20 to 80°C
Proof Pressure: 150%
Burst Pressure: 400%, 1200 bar max.
Response Time: 1 ms
Gage Type: Chemical vapor deposited polysilicon strain gages
Wetted Parts: 15-7,17-4 SS, <2.5 bar; 17-4 SS ≥2.5 bar
Pressure Port: G 1.4 male BSP compatible with ISO 228
Electrical Conn.: Miniature DIN connector, screw terminals
Weight: 100 g (3.5 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 54ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration