Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Very Low Differential Pressure for Air or Non-Conducting Gas

  • CE Approved

Item# PX2670-10D10V

Very Low Differential Pressure for Air or Non-Conducting Gas PX2670-10D10V PX2670-10D10V
  • 0.4% Accuracy Improves Energy Management Systems
  • Voltage Output Is Compatible with Most PLC/Control Systems
  • Available in Custom Range Units – mbar, Pa, mmH2 O
  • IP65/NEMA-4 Enclosure


OMEGA’s PX2670 Series pressure transducers sense either differential or gage pressure and convert this pressure to a highly accurate electrical signal. Used in building energy management systems, these transducers are capable of measuring pressures and flows with a high degree of accuracy to improve overall system efficiency. The units are temperature compensated to better than 0.33%FS/°F over the range of 40 to 150°F and have an IP65/NEMA-4 rated package to withstand environmental effects.

SPECIFICATIONS
Excitation: 24 Vdc (21.6 to 32 Vdc) or 24 Vac (19.2 - 28.8 Vac)
Output: 0.05 to 10.05 (3-Wire) with internal adjustments for zero and span
Accuracy: }0.4% FS at constant temperature (includes linearity, nonrepeatability, and hysteresis)
Linearity: }0.33% FS
Hysteresis: 0.020% FS
Repeatability: 0.10% FS
Output Impedance: <100 .
Operable Temperature Range: 0 to 150‹F (-18 to 65‹C) Compensated Temperature Range: 40 to 150‹F (5 to 65‹C)
Thermal Span Effect: }0.033%FS/‹F
Sensor: Capacitance
Position Effects: Range Zero Offset (%FS/G) 0-10 inH2O .03 0-1 inH2O 1 0-0.1 inH2O 4
Maximum Line Pressure: 10 psi
Overpressure:
Negative Direction: 10 psi
Positive Direction: 10 psi
Wetted Parts: Air, non-corrosive and non-conductive gas
Pressure Port: 3.16' OD tube fitting for 1.4' push-on tube
Electrical Connection: Internal Terminal Strip with Strain Relief
Weight: 11 oz (310 g)

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration