Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

All Stainless Steel Transducers - Silicon Technology

Item# PX309-100mv

All Stainless Steel Transducers - Silicon Technology PX309-100mv PX309-100mv
  • 1, 2 & 5 psi Low Pressure Ranges!
  • All Stainless Steel Construction
  • Gage, Absolute, Compound Gage or Vacuum Pressure
  • Rugged Solid State Design


  • Accuracy Value ±1.0% (5 psig/psia is ±1.5%
  • Repeatability ±0.25% BSL
  • Vibration ±20 g
  • Shock 50 g
  • Wetted Materials Stainless Steel

Description

OMEGA’s PX309 Series models below 100 psi use a high accuracy silicon sensor protected by an oil-filled stainless steel diaphragm. Units 100 psi and above use silicon strain gages molecularly bonded to the stainless steel diaphragm.

We provide a complete range of services—from product inception, through design and prototypes, to manufacturing and testing. Our application engineers work closely with our customers to customize, design or create entirely new products. Call us—whether you’re an OEM, manufacturer, or end user.

The PX309 is also available in Metric configurations please see the PXM309 for complete details, or contact our Pressure department for more information.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
All Stainless Steel Transducers - Silicon Technology
$370.39
0 In Stock
0 to 10,000 psi, Gauge, 10 mV/V, MIL-26482-I 10-6P
$352.54
0 In Stock
Accessories
Spare mating connector for PX419 series
$36.92
66 In Stock
Mating Connector for LCM115 Series
$41.30
0 In Stock
en-US
en
Save Configuration