Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HIGH-PERFORMANCE THIN-FILM PRESSURE TRANSDUCER– Standard Models

  • RoHS Icon
  • CE Approved

Item# PX5500L1-3KG5T-TC1

HIGH-PERFORMANCE THIN-FILM PRESSURE TRANSDUCER– Standard Models PX5500L1-3KG5T-TC1 PX5500L1-3KG5T-TC1
0-3.000 psi, MS33656-4 pressure port, PTIH-10-6P twist-lock connector, 0-5 Vdc output, TC1


0-3.000 psi, MS33656-4 pressure port, PTIH-10-6P twist-lock connector, 0-5 Vdc output, TC1
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration