Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Industrial Pressure Transmitter G 1/8 or G 1/4 Fitting 0-1 to 0-400 bar Ranges 4-20 mA Output

Item# PXM41-i

Heavy Duty Industrial Pressure Transmitter G 1/8 or G 1/4 Fitting 0-1 to 0-400 bar Ranges 4-20 mA Output PXM41-i PXM41-i
  • Optional FM Approved for Hazardous Locations
  • All Stainless Steel Construction
  • Sealed SS Case for Harsh Environments
  • Rugged Industrial Construction


  • Excitation 10 - 40 Vdc
  • Accuracy Value 4 to 20 mA (±10% adj)
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Zero Balance 4 mA +10% -2% adj
END OF LIFE NOTICE:
The PX41 and PXM41 Series transducers are scheduled to go out of production at the end of 2017. The replacements are the PX51/PXM51 transducers. Please direct any Questions to Pressure Application Engineering.


OMEGA’s PXM41 Series are high accuracy, low cost pressure transmitters. Their all stainless steel construction makes them suitable for the harshest environments. They are available in Gauge, Absolute or Sealed Gauge models. Three metres of insulated shielded cable is standard. Twist lock style or micro DIN connectors are also available. A wide selection of amplified voltage and current outputs in the PXM41 family makes this a truly versatile family of industrial transducers.

The PXM41 is also available in standard/Imperial configurations, with NPT ports, and models from 0-10 to 0-30,000 psi pressure ranges. Please see the PX41 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
10 -40 Vdc
Output: 4-20 mA (±10% adj)
Zero Balance: 4 mA +10% -2% adj
Agency Approvals: FM Hazardous Location, S/I/1/ABCD Optional
MSHA, Mine Safety and Health Administration, Optional
(FM and MSHA approvals must be specified at time of order)
Accuracy: 0.25% Linearity, Hysteresis and Repeatability combined
Sensing Element: 4 active arm bridge with hermetically sealed thick film strain gauges.
Operating Temperature Range: -47 to +121°C (-50 to +250°F)
Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Thermal Effects: Span: 0.005% Rdg/°C
Zero: 0.009% FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH and 316 SS
Pressure Port: G 1/4 Male or Female, G 1/8 Male or Female
Electrical Connections:
Style '0' = 3 m cable
Style '1' = PTIH-10-6P connector
Style '6' = micro DIN
See Custom Configurations
Mating Connector:
Style '1' = PT06F-10-6S (not included)
Style '6' = included
Weight: 170 g (6 oz)

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mating connector for PX419 (sold Separately)
$41.30
0 In Stock
en-US
en
Save Configuration