Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, Hermetically Sealed Pressure Transducers

High Accuracy Pressure Transducer

Item# PXM01MC0-1.60BARGV

High Accuracy Pressure Transducer PXM01MC0-1.60BARGV PXM01MC0-1.60BARGV
  • 0.05% Linearity
  • 5-Point NIST Traceable Calibration Provided
  • All Stainless Steel Construction
  • Hermetically Sealed Design for Harsh Environments

PXM01MC0-1.60BARGV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features
Accuracy Class


  • Input Resistance 350 ±10 Ω for mV/V
  • Excitation 5V&mA - 24 to 32 Vdc
  • Maximum Compensation Temperature 71 °C (160 °F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Output Resistance 350 ±10 Ω for mV/V
  • Pressure Burst Pressure 300% of rated pressure
  • Repeatability ±0.05% FSO
  • Wetted Materials 17-4 PH stainless steel
  • Zero Balance Voltage out: 0 V ±0.01 Vdc

Description

OMEGA's PX01 Series is a high accuracy, amplified voltage output, industrial pressure transducer. All stainless steel construction and a hermetically sealed case makes the PX01 suitable for harsh industrial environments. It is a true high accuracy industrial device. A broad temperature compensated range of 16 to 71°C (60-160°F) and excellent temperature compensation make this transducer very stable with fluctuating temperatures. The PX01 is available in gage, absolute or sealed models as well as PSI or metric ranges. NPT and 7/16-20 O-ring seal fittings are available for industrial and Hydraulic applications.

Consult sales for units available with Inconel construction.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration