Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Sputtered Thin Film Pressure Transducers

SPUTTERED THIN FILM PRESSURE TRANSDUCER GAGE/ABSOLUTE/SEALED GAGE

Item# PX1000L1-015AV

SPUTTERED THIN FILM PRESSURE TRANSDUCER GAGE/ABSOLUTE/SEALED GAGE PX1000L1-015AV PX1000L1-015AV
  • Proven Sensor Design
  • Rugged Dual Case Isolation
  • High Performance
  • Highly Reliable


Description

The OMEGA™ PX1000 Sputtered Thin Film Transducer is noted for high accuracy and excellent long-term stablility and reliability. Performance stability is ±0.1% for any combination of constant pressure and temperature within the operating range. The thermal error band performance is typically better than 0.25% within any 50°F temperature band. Highly stable sensing elements are achieved by sputtered film deposition which–coupled with advanced structural design– create tranducers with maximum, combined nonlinearity, hysteresis and nonrepeatability error of 0.25% FSO. Available in many standard ranges from 15 psi to 10,000 psi, the basic design of the PX1000 features all welded construction with proven strain isolation. The PX1000 sputtered gage pressure tranducers are manufactured in accordance with the program quality requirements of MIL-Q-9858A

Specifications
ELECTRICAL
Excitation: 10 Vdc rated (15 Vdc maximum)
Output: 30 mV typical, 26 mV minimum
aResidual Unbalance: Within ±2% FSO
Bridge Resistance: 400 Ω nominal
Combined Linearity, Hysteresis and Nonrepeatabilty: ±0.25% FSO, BSL
Insulation Resistance: 500 MΩ or greater at 45 Vdc
Breakdown Voltage: 100 Vdc or pk ac between case and any terminal without damage
Shunt Calibration: Provisions for single-arm, external shunt calibration
Sensing Element: 4-active-arm bridge using sputter-deposited thin-film elements
ENVIRONMENTAL
Operating Temp Range: -54 to 150°C (-65 to 300°F)
Compensated Temp Range: -54 to 121°C (-65 to 250°F)
Thermal Effects:
    Span: ±0.005% FSO/°F
    Zero: ±0.005% FSO/°F
Thermal Stability:
    Span: 0.10% FSO
    Zero: 0.15% FSO
Vibration Sensitivity: At 35 g peak from 10 Hz to 2000 Hz (1/2" D.A. maximum), the output shall not exceed 0.04% FSO/g for 15 psi units decreasing logarithmically to less than to 0.001% FSO/g for 10,000 psi units
Natural Frequency: 80 kHz for 10,000 psi decreasing logarithmically to 5 kHz at 15 psi
Shock: Qualification level of 100 g, 11 msec half sine wave without damage
Humidity: Absolute, sealed per MIL-STD-810 Vented gage – external case limited to dry, non-corrosive. non-conoductive gasses
Performance Stability: ±0.1% FSO for a minimum of 24 hours when subjected to any combination of constant temperature and pressure within specified limits
PRESSURE
Standard Ranges: 0 to 15, 25, 50, 100, 250, 500, 1000, 1500, 2000, 2500, 5000 and 10,000 psia, Absolute and Sealed. gage available in ranges of 100 psi and above.
Proof of Pressure: 200% times rated pressure not to exceed 15,000 psi, will not cause changes in performance beyond the specified tolerances
Burst Pressure: 300% of rated pressure not to exceed 20,000 psi
MECHANICAL
Wetted Parts: 17-4 PH stainless steel
Pressure Fitting: 7/16-20 male per MS33656-4
Weight: 145 g (5 oz) maximum
Mating Connector: PTS06A-10-6S (sold separately)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration