Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Frequency Output Pressure Transducers

Item# PX106-006G5F

Frequency Output Pressure Transducers PX106-006G5F PX106-006G5F
  • 10-20 Vdc Excitation
  • 0.5% Linearity
  • -40° to +85°C Operation
  • Valox Outer Case


  • Excitation 10 to 20 Vdc at 30 mA
  • Maximum Compensation Temperature 85 {C} (185 {F})
  • Minimum Compensation Temperature 0 {C} (32 {F})
  • Pressure Burst Pressure 5x full scale min
  • Thermal Compensation ±1% full scale typical
  • Wetted Materials Stainless Steel
  • Zero Balance ±1% typical
The PX106 series has been discontinued. Please contact our Pressure Engineering department.

SPECIFICATIONS
Excitation: 10 to 20 Vdc at 30 mA
Output: 1 to 6 kHz
Accuracy: ±1% full scale typical, ±2% full scale max
Linearity : <50 psi ±0.5%; ≥50 psi ±0.2% FS
Hysteresis: ±0.25% full scale
Zero Balance: ±1% typical, ±2% max Compensated Temperature Range: 0 to 85°C (32 to 185°F)
Thermal Zero Effect: ±0.02%/°C (±0.01% rdg/°F)
Thermal Sensitivity Effect: ±0.02%/°C (±0.01% rdg/°F)
Proof Pressure: 2x full scale
Burst Pressure: 5x full scale min
Gages: Piezoresistive on bending beam
Diaphragm/Port Material: 300 Series SS (silver, copper, nickel, cadmium brazed)
Electrical Connection: CX-106-4
Weight: 114 g (4 oz)
Media Compatibility: Typical media include oil, gases, saline solutions, ammonia, freon, hydraulic fluids, alcohol, acids, and gasoline
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
replacement connector
$11.92
4 In Stock
en-US
en
Save Configuration