Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OEM Style, Compact Pressure Transmitters

0 to 100 psi, Absolute Pressure, 0 to 5 Vdc Output, 1/4"NPT Male, Cable Connection

$131.15

Item# PX109-100A5V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $131.15
10-24 $124.59
25-49 $121.97
50-99 $116.72
100+ $114.10

In stock

Lead Time (If not in stock): 9 weeks
0 to 100 psi, Absolute Pressure, 0 to 5 Vdc Output, 1/4"NPT Male, Cable Connection PX109-100A5V PX109-100A5V
  • Compact and affordable for OEM applications
  • Easily configurable, now with expanded options
  • Reliable outputs with signal conditioning
  • Durable, stainless steel housing resists corrosion in harsh industrial environments

PX109-100A5V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Max
Pressure Range
Pressure Type
Accuracy Class
Output Signal
Electrical Output
Pressure Port Size
Connection/Termination
Pressure Range Unit
Pressure Range Min
Accuracy Value(compensated range)
Pressure Port Type
Operating Temperature Range


  • Accuracy Value 0.50% BFSL Accuracy
  • Vibration 10 g (20 to 2000 Hz) for <58 psi (4 bar); 20 g (20 to 500 Hz) for ranges >58 psi (4 bar)<
  • Wetted Materials 304 SS and Ceramic Al2O3, NBR Standard
  • Accuracy 0.50% BFSL Accuracy
  • Compensated Temperature 0 to 85°C (32 to 185°F)
  • Operating Temperature -40 to 135°C (-40 to 257°F)
  • Supply Voltage 8 to 30 Vdc
  • Weight 70 g (0.15 lb)
  • Output 4 to 20 mA, 0 to 5 Vdc
  • Response Time 1 ms
  • Construction 304 SS
  • Ingress Protection IP65
  • Long Term Drift <0.3% FS
  • Output Connections Cable, M12, DIN 43650C (mini DIN)
  • Output Wiring Pin 1: Supply +, Pin 2: Supply -
  • Pressure Range 15 to 5000 psi (345 bar)
  • Process Connection 1/4 NPT Male, 1/8 NPT Male
  • Protection Overvoltage, short circuit, reverse polarity
  • Thermal Error 7.5 psi ≥ 100 psi: 0.01% FS/°F (0.018% FS/°C) 100 psi > 400 psi: 0.009% FS/°F (0.016% FS/°C) 400 psi ≥ 1000 psi: 0.011% FS/°F (0.019% FS/°C) 1000 psi > 3000 psi: 0.012% FS/°F (0.021% FS/°C) 3000 psi ≥ 5000 psi: 0.018% FS/°F (0.028% FS/°C)

Pressure Without the Pain

Ideally suited for material handling, industrial and mobile equipment applications where a small, yet rugged SS body size is desired at a reasonable price point. The body is machined from a single piece of stainless steel to provide added protection for the internal electronics as well as prevent corrosion from most applications. A piezoresistive ceramic sensor along with ASIC signal conditioning provides an excellent thermally compensated output.
PX119 Low Cost SS Compact Pressure Transmitter
  • SIMPLE
  • MULTIPURPOSE
  • COMPACT
Monitor air brake pressure
Monitor air brake pressure
Monitor pressure/height in vehicle suspension
Regulate pneumatic door operation
Monitor excessive load
Monitor lift operation
Monitor compact pressure
Monitor lift operation
  • Great cost: performance ratio
    Accuracy: 0.5% BFSL
  • Large pressure range
    15 to 5000 psi (absolute or gauge)
  • Piezoresistive ceramic diaphragm
    Excellent thermally compensated output
    Operating temp: -40 to 135°C (32 to 185°F)
  • Reliable output with signal conditioning
    Output: 4 to 20 mA or 0 to 5 Vdc
    Input: 8 to 30 Vdc
    Response time: 1 ms
  • Rugged form factor
    Shock and vibration resistant
    10g for <58 psi/20g for >58 psi
  • Resists corrosion and water
    304 SS body
    Wetted materials: Ceramic AI2O3, NBR
loading all models
loading all reviews
Rated 5 out of 5 by from The Little Transmitter that could... I collect rain water in a 1000 L tote tank to use for my Greenhouse & several raised-beds. A small pump is used to recirculate the water not only to prevent stagnation but also for pH treatment to make it ready for use. The pump is then used for water delivery to the Greenhouse & raised-beds to reduce domestic water usage. This transmitter is great to monitor how well the pumping system performs. From bench testing before installation, I was very impressed with the response, repeatability & accuracy of this little unit. This is great as it does not have any zero/span adjustments. The pump has a low pressure, moderate flow delivery & I'm using a 15 psig transmitter (PX119-015GI). The Mini-DIN connector is great for easy disconnection as I will be bringing the pump & transmitter inside for the winter after the grow season is over.
Date published: 2020-08-29
Rated 4 out of 5 by from Awesome I needed a pressure transmitter and looked everywhere. I found very cheap to very expensive and long ship times. I ordered the Omega. I got it in 2 days and it has worked very well
Date published: 2018-05-14
Rated 4 out of 5 by from Easy to Install and Use We purchased several of these in three different ranges. The first item is the ease of wiring the connector. Previous transducers used required soldering the wires to the connector terminals. There units have a simple screw lug that you simply insert the lead and screw tight in place. The time involved was less than half to complete connections. The transducers themselves work very well. My only minor concern is that the terminals on the transducer are exposed and can be bent easily. However, since there should be minimal need to remove the transducer connector, this is not a big concern.
Date published: 2019-03-06
Rated 5 out of 5 by from Pressure Transmitter This is a rugged little piece of equipment. I'ts accurate enough for what I'm doing, has held up to sub-optimal conditions and the price is unbeatable.
Date published: 2019-02-05
Rated 5 out of 5 by from Good Quality Good- Solid Product. Where i work we test HVAC Units these are a must have
Date published: 2024-04-08
Rated 5 out of 5 by from Exactly fit my specs. Needed item in stock, easily ordered and quickly shipped.
Date published: 2024-03-12
Rated 5 out of 5 by from Exactly what was needed, quickly shipped! Upgrading my instrument panel to full EFIS required the installation of pressure transducers with specific parameters. This device at Omega was the first that I located which completely fit my requirements. It also turned out to be the most affordable. The order was easily placed with Omega and the item shipped within just a couple of days. Since the aircraft is still undergoing the upgrade, I can’t address the transducer’s reliability, but the installation was straightforward and preliminary checks show it to be functioning correctly.
Date published: 2024-03-12
Rated 4 out of 5 by from amazing Quick and accurate to respond queries every time I placed an order or request for a quotation
Date published: 2023-11-23
  • y_2024, m_7, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_18
  • loc_en_US, sid_PX109-100A5V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Would a sensor like this make sense to use to measure vacuum ?

Asked by: Dave B
Hi, thanks for your question. We do not offer PX119 that measures gauge pressures less than zero. I would recommend the PX309, we have vacuum ranges available.
Answered by: Jane
Date published: 2019-01-17

3D CAD model available?

Asked by: sholmboe
Hi, thanks for your question. Our engineer has emailed you a CAD file of the PX119 for your review. Please contact our Tech Support and speak with an application engineer if you need further assistance. Thank you.
Answered by: Janelle
Date published: 2017-12-05

Can the PX119 product be used with fuels, oils, and air?

Asked by: Dude
The wetted parts for the the PX119 are 316 SS, ceramic, and Nitrile rubber (NBR). The wetted parts are the surfaces that will come in contact with the process fluid. While we cannot speak for all oils, or fuels. The wetted materials of the PX119 are generally resistant to oil, fuel, and other chemicals. We recommend that users investigate material compatibility for their specific application if they have any concerns.
Answered by: Janelle
Date published: 2019-05-10

Does the PX119 come with a calibration certificate?

Asked by: JTorrey224
No, however, one can be provided upon request for an additional cost, or we recommend looking into our PX309 series. https://www.omega.com/pptst/PX309.html
Answered by: Janelle
Date published: 2017-10-09

What is the minimum purchase quantity?

Asked by: JTorrey224
There is no minimum purchase quantity for this product.
Answered by: Janelle
Date published: 2017-10-09

Where can I order the terminal connector?

Asked by: slee
Hello, the PX119 comes with a 20 mm mating DIN connector. Additional options can be found here: https://www.omega.com/pptst/CX5300.html - If you have any additional questions please do not hesitate to contact our customer service. Thanks!
Answered by: Janelle
Date published: 2017-11-02

Will this sensor work for measuring steam pressure. Expect a maximum pressure of 10 psig (240F). Is a syphon required? Are installation instructions available?

Asked by: Mike 36
The maximum Operating Temperature of the PX119 is 257F. The maximum Compensated Temperature is 185F. We suggest using a stand-off between the sensor and the pressure source to drop the temperature below 185F
Answered by: Applicatrions Engineer JK
Date published: 2020-12-02

Is the product CE compliant?

Asked by: JTorrey224
Yes, this product meets the CE requirements.
Answered by: Janelle
Date published: 2018-02-26

How do I read the pressure? Which accessory do I need and how do I install?

Asked by: jaewan234
Hi, thanks for contacting us. To read the pressure transmitter you can hook it up to the DPPT digital panel meter. Please contact our Technical Support team if you need any assistance with hook-up. https://www.omega.com/pptst/DPPT_SERIES.html
Answered by: Jane
Date published: 2018-07-31

I am using this pressure transducer in conjunction with water, can water flow into the mini DIN connector ? If not, how can I prevent water from flowing into this space and get a pressure reading?

Asked by: Anonymous
Unfortunately, the unit PX119 is not a waterproof unit so the application that you have mentioned (water flowing into the connector) will not work. We do sell submersible units that are great for that application like the PX709 series. All those would be a bigger investment. You could try and RTV the entire PX119 to see of you would give you a waterproof seal? The main issue is trying to keep an electrical connection dry! Thanks for connecting with us, let us know if you have any further questions.
Answered by: Jane
Date published: 2019-05-15

Is this UL listed or recognized?

Asked by: Morgan23232323
Thank you for your question? This is regarding your question about UL approval. it is CE approval not UL . A linc has been sent. hope this was helpful.
Answered by: application engineer je
Date published: 2020-07-13

Can these be submerged in water for cleaning?

Asked by: TICGuy
Thanks for contacting Omega. We would not recommend submerging the PX119 in water for cleaning. The connector is only IP65 rated. Please contact our Tech Support if we can be of any further assistance.
Answered by: Jane
Date published: 2018-06-14

Will this sensor be able to read the pressure of an oil?

Asked by: ChanceC
Hello, the Wetted Materials are 304 SS and Ceramic Al2O3, NBR Standard. This pressure transducer will work with any media that does not attack these wetted parts and that falls within the operating temperature. Chemical compatibility would be the user responsibility.
Answered by: SAE d
Date published: 2023-10-23

I'm unable to find the recommended cable accessory (CA-319-4PC24-XXX-WP) listed in the data sheet. We'll be operating at less than 100psig. Do you have other cable recommendations?

Asked by: sd12123434
Thank you for your inquiry, in the cable part number (CA-319-4PC24-XXX-WP) just replace the XXX with the desired cable length (015= 15ft) and the cable price and lead time will appear.
Answered by: rkent
Date published: 2023-01-19

I was wondering what the SK number references on the part (SK#####). I ordered two transducers at two different times - same pressure (PX119-3KGI), but with different SK numbers. Is this your equivalent of a SKU? If so, why would they be different?

Asked by: JKB80
Thank you for inquiry. Yes the SK# is our internal SKU#. We have no idea why a the number was changed.
Answered by: Applicatrions Engineer JK
Date published: 2020-08-27

Is the conversion/curve between current output and pressure linear for all regions? I.e. 4 mA output corresponds to 0 and 20 mA corresponds to the maximum (15 Psi Gauge for mine). Does 12 mA correspond to 7.5 Psi Gauge?

Asked by: Bent
Thanks for your question. Yes, the output should change linearly from 4 to 20 mA, through the range of the device 0-15 psi, meaning the 12 mA corresponds to 1/2 of the range of the device, or 7.5 psi G in this case. Feel free to contact our Tech Support if you have any further questions.
Answered by: Jane
Date published: 2019-01-17

Can this be used to measure a gas mix of 75% hydrogen and 25% Nitrogen?

Asked by: Will S
Thank you for your inquire That is a tough question. The Wetted Materials:are 304 SS and Ceramic Al2O3, NBR Standard . These are not intrinsically safe and you may want to go with a all stainless unit like the px309 or px409 or the IS units?
Answered by: application engineer je
Date published: 2021-09-22

Can the 1/4 NPT male port be connected into a tee fitting, to which it would measure the pressure of water directly? The rest of the transducer would not be exposed to water or submerged in water, but water will be free to flow into the male port.

Asked by: Reynaldo
Thank you for reaching out to us with your question. Yes, it can. The wetted parts are Ceramic, NBR 304 SS - all are compatible with water.
Answered by: Jane
Date published: 2020-07-24

How is the zero/span adjusted for this transducer?

Asked by: Jimbo C
Thank you for contacting Omega. This transducer does not have any capability to adjust the outputs. The PX509 or PX51 are products that offer trim pots to make these sort of adjustments. Please contact our Tech Support if you need any further assistance. https://www.omega.com/pptst/px51-pxm51-series.html
Answered by: Jane
Date published: 2019-02-19

are there 3d cad models for the PX119?

Asked by: Dodle
There are currently no CAD models available for the PX119 Series pressure sensors
Answered by: Applicatrions Engineer JK
Date published: 2023-11-02

What is the maximum media temperature? I am using the sensor to measure the steam vapor pressure inside a chamber and the temperature of the steam can go to 100 degree C. The housing of the sensor is exposed outside of that chamber.

Asked by: ywt12138
Thank you for your inquiry, this sensor has an operating temperature of -40 to 135&deg;C (-40 to 257&deg;F)
Answered by: rkent
Date published: 2022-11-30

Hello! Please help me with the wiring connection to hook the PX119 - 150GI to my LabVIEW NI- 9485 DAQ. Thanks!

Asked by: Neo_AB
This is a 2-wire current transducer. Please use the link below to view our Tech Note for the wiring shown in Figure 3 - use this as a reference and confirm with National Instruments for the wiring to your device. https://www.omega.com/techref/press-trans.html
Answered by: Kim B
Date published: 2019-05-10

Are any other cables compatible with this transducer than the ones listed above? I need one rated for &lt;1000psi and in a shorter time than 6 weeks.

Asked by: Brent
Sorry, due to our error, the cable specs were updated from 1000 to 100 psig. Now the vented cable that&rsquo;s in stock may work for your application. Please do not hesitate to call our Tech Support if you need further assistance.
Answered by: Janelle
Date published: 2017-11-07

What is the pin spacing on the DIN 43650C connector? 8mm? 9.4mm? something else?

Asked by: mxerfixer
Contact spacing on the din connector is 9.4 mm.
Answered by: Applicatrions Engineer JK
Date published: 2021-11-12

Is there somewhere I can find a Wiring diagram for this?

Asked by: robert1234
Thanks for contacting us, please refer to the user manual, plus this link has some added detail that may be helpful (Figure 3): https://www.omega.com/techref/press-trans.html If you need any further assistance, please feel free to reach out to our Technical Support team.
Answered by: Jane
Date published: 2023-11-16

Will the 0 - 15 psia version be able to accurately read 0.001 PSIA?

Asked by: Adam17
The base accuracy for the PX119 is &plusmn;0.50% of full scale, for a 15 psi device this would translate to 15 psi * &plusmn;0.005 = &plusmn;0.075 psi. This means that for any measurement, like one that indicates 0.001 psi, we must include the uncertainty - meaning we cannot say its value is exact - so we would say that the measurement is 0.001 &plusmn;0.075 psi. Additional uncertainty comes from other effects like temperature or the device reporting the output of the device.
Answered by: Janelle
Date published: 2019-01-17

What lcd panel meter would you recommend for this transducer?

Asked by: Al223
We suggest the using digital display model number DP8PT. 1/8 DIN panel size 4-digit scalable display. A full datasheet is available for this product on our website.
Answered by: Applicatrions Engineer JK
Date published: 2022-08-23

What is the frequency response of this transducer? I need to accurately resolve pressure cycles (200 to 1200 kPa) at roughly 60 Hz. If I can sample the output signal quickly enough, will the output signal accurately reflect these pressure fluctuations?

Asked by: Dominic
Hello, thank you for contacting Omega. The response time of the device is 1 MS; meaning it can resolve or output a step change in input in one-thousandth of a second. This is more than 10x faster than 60 Hz, and it should effectively capture the event.
Answered by: Janelle
Date published: 2019-11-01

Can this be use for oil?

Asked by: SamIe
The wetted parts for the PX119 are 316 SS, ceramic, and Nitrile rubber (NBR). The wetted parts are the surfaces that will come in contact with the process fluid. While we cannot speak for all oils or fuels. The wetted materials of the PX119 are generally resistant to oil, fuel, and other chemicals. We recommend that users investigate material compatibility for their specific application if they have any concerns.
Answered by: Jane
Date published: 2019-05-02

Can this transducer be used for measuring GLP GAS pressure?

Asked by: Santiore
This sensor cannot be used to measure GLP Gas
Answered by: Applicatrions Engineer JK
Date published: 2021-02-25
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_40
  • loc_en_US, sid_PX109-100A5V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration