Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Board Mounted Pressure Sensors with Millivolt Output

Silicon Pressure Sensor with Millivolt Output

Item# PX137-015AV

Silicon Pressure Sensor with Millivolt Output PX137-015AV PX137-015AV
  • This series has been discontinued. Only in stock models are available. Please see our new PX165 series as a potential alternative.

  • Available for Differential Gage or Absolute Measurement
  • Calibrated Millivolt Output
  • Precise Temperature Compensation


  • Excitation 12 Vdc (16 max)
  • Accuracy Value 0.1
  • Input Resistance 10 kΩ
  • Minimum Ambient Humidity -40 {C} (-40 {F})
  • Repeatability ±0.1% FS typical/ 0.3% max
  • Zero Balance ±1 mV (±3 mV for 0.3 psi range)
This series has been discontinued. Only in stock models are available. Please see our new PX165 series as a potential alternative.

The PX137 series has been discontinued. Please contact our Pressure Engineering department.

The PX137 Series pressure transducers use state-of-the-art micro-machined silicon pressure sensors in conjunction with stress-free packaging techniques to provide highly accurate temperature-compensated pressure measurements for the most demanding applications. SPECIFICATIONS
SPECIFICATIONS Excitation Voltage: 12 Vdc (16 max)
Linearity and Hysteresis: ±0.1% FS typical/0.5% max (0.5%/1% for 0.3 psi range)
Repeatability: ±0.1% FS typical/ 0.3% max
Zero Balance: ±1 mV (±3 mV for 0.3 psi range)
Input Resistance: 10 kΩ
Storage Temp: -40 to 125°C (-40 to 257°F)
Operating Temp: 0 to 70°C (32 to 158°F)
Span Temp Effects: ±1.5% FS 0 to 50°C (32 to 122°F) +0.5% FS 50 to 70°C (122 to 158°F)
Zero Temp Effects: ±0.8 mV 0 to 50°C (32 to 122°F) +0.2 mV 50 to 70°C (122 to 158°F)
For 0.3 psi Range: ±1.0 mV 0 to 50°C (32 to 122°F) +0.5 mV 50 to 70°C (122 to 158°F)
Proof Pressure: >3x FS pressure
Burst Pressure: >5x FS pressure
Common-Mode Pressure: 50 psi
Media Compatibility: For use with gases compatible with silicon glassfilled nylon and alumina ceramic
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration