Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

European Style Current Output Pressure Sensor for Gage and Absolute Measurements

  • CE Approved

Item# PX225-010GI

European Style Current Output Pressure Sensor for Gage and Absolute Measurements PX225-010GI PX225-010GI
  • Calibrated Per NPL (National Physics Laboratory)
  • IP65 to BS5490 (IEC 529) Protected Enclosure
  • CVD Construction for High Stability


SPECIFICATIONS:
Excitation: 24 Vdc (12-36 Vdc) Reverse polarity protected
Output: 4-20 mA (2 wire)
Accuracy: 0.25% (including linearity, hysteresis and repeatability)
Zero Balance: 2% FS
Span Tolerance: 1% FS
Max Loop Resistance: 50 x (supply voltage -12)
Operating Temp.: -20 to 120°C (-4 to 248°F)
Compensated Temp.: -20 to 80°C (-4 to 176°F)
Thermal Effects: 1.5% FS over -20 to 80°C
Thermal Effects: 1.5% FS over -20 to 80°C
Proof Pressure: 150%
Burst Pressure: 400%, 1200 bar max.
Response Time: 1 ms
Gage Type: Chemical vapor deposited polysilicon strain gages
Wetted Parts: 15-7,17-4 SS, <2.5 bar 17-4 SS ≥2.5 bar
Pressure Port: G 1.4 male BSP compatible with ISO 228
Electrical Conn.: Miniature DIN connector, screw terminals
Weight: 3.5 oz (100 g)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration