Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bidirectional, Differential Low Pressure Transducers

Economical Very Low DP Transducer with Bi-directional Ranges

$325.54

Item# PX2650-0.25BD5V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $325.54
10-24 $319.03
25-49 $312.52
50-99 $299.50
100+ $296.24

In stock

Lead Time (If not in stock): 4 weeks
Economical Very Low DP Transducer with Bi-directional Ranges PX2650-0.25BD5V PX2650-0.25BD5V
  • For Dry Gases
  • Ranges from 0.25 inH2 O to 100 inH2 O
  • For Use in Building Management, HVAC Ducts or Clean Rooms
  • Works with Unregulated Voltage Source

PX2650-0.25BD5V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range


  • Excitation 9 to 30 Vdc unregulated
  • Accuracy Value Capacitive
  • Maximum Compensation Temperature -18°C (0°F)
  • Minimum Compensation Temperature -18°C (0°F)
  • Repeatability ±0.05% FS Compensated Temperature Range: -18 to 65°C (0 to 149°F)
SPECIFICATIONS
Excitation: 9 to 30 Vdc unregulated
Output Impedance: <100Ω
Output Span: Set to 5 Vdc ±50 mV
Zero Offset: Set to ±50 mV
Accuracy: ±1% BFSL at constant temperature (includes linearity, repeatability and hysteresis)
Linearity: ±0.98% FS (typical)
Hysteresis: 0.1% FS (typical)
Repeatability: ±0.05% FS Compensated Temperature Range: -18 to 65°C (0 to 149°F)
Thermal Effects: ±0.06%/°C (#177;0.033%/°F)
Proof Pressure: ±10 psi, all ranges
Position Effect: Factory calibration with diaphragm vertical
RangeZero Offset (%FS/G)
0 to 0.5 in H2O0.6
0 to 1 in H2O2.2
0 to 5 in H2O1.4

Sensor: Capacitive
Media: Air or similar non-conducting gases
Pressure Port: 3/16' OD pressure fitting for 1/4' tube
Case: Fire-retardant glass-filled polyester
Mounting: 2 tabs with #8 holes
Electrical Connection: Screw terminals
Weight: 85 g (3 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

These would be used in an agricultural/harvesting, dirty air environment. What can be done to keep the lines clean from debris?

Asked by: DanR
The only thing we can suggest is an inline filtering system of some sort
Answered by: JK Applications Engineer
Date published: 2024-01-19

What is the calibration factor (psi/V) according to the factory calibration? This information was not provided in the User Manual.

Asked by: Ashslay
Thank you for your inquiry, the output is 5 Vdc &plusmn;50 mV over the full range of the sensor
Answered by: rkent
Date published: 2023-05-24

Could you please tell me the resolution of the A/D converter on model PX2650-10D5V?

Asked by: WesF
The PX2650-10D5V simply has a linear 0 to 5VDC signal output over it's 0 to 10&quot; wc differential pressure. Signal resolution wonder depend on the input signal resolution of the device you are reading this signal with.
Answered by: Applicatrions Engineer JK
Date published: 2020-02-28
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PX2650-0-25BD5V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration