Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flush Diaphragm Pressure Transmitters

1 inch Flush Diaphragm Low Pressure Transmitter

Item# PX42G7-003GI

1 inch Flush Diaphragm Low Pressure Transmitter PX42G7-003GI PX42G7-003GI

As an alternative see the PX409S series

  • All Stainless Steel Construction
  • Optional Hastelloy C Construction
  • Processing and Industrial Applications
  • Large Flush Diaphragm for Plug Free Measurement of Difficult Fluids
  • 10 ft Vented Cable with Conduit Connection on Body for Installation in Harsh Environments
  • Heavy Duty 1" NPT Fitting
  • NIST Traceable Calibration Certificate


Description

OMEGA's PX42 is a high-accuracy, millivolt output, industrial pressure transducer with a specially designed flush diaphragm for use with industrial fluids and slurries that are difficult to measure because of sticking or plugging of orifices. Its hermetically sealed, all stainless steel construction makes it suitable for the harshest industrial environments. Three meters (10') of vented 4-conductor shielded cable is standard with a ½ NPT fitting on the body for conduit installation. Pressure ranges from 0 to 3 up to 30 psi are available to cover most processing and industrial applications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration