Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Flush Diaphragm Pressure Transmitters

0 to 10 bar Gauge

Item# PX43E0-010BARGI

0 to 10 bar Gauge PX43E0-010BARGI PX43E0-010BARGI
  • Stainless Steel Construction
  • Processing or Industrial Applications
  • Rugged Flush Diaphragm for Measurement of Difficult Fluids
  • 10 ft Cable with Conduit Connection for Installation in Harsh Environments


  • Excitation 10 to 40 Vdc
  • Accuracy Value 0.25
  • Wetted Materials Stainless Steel Diaphragm
  • Zero Balance 4 mA +10% -2% adj
OMEGA's PX43 is a high-accuracy, current output, industrial pressure transmitter with a heavy-duty flush diaphragm. It is designed for use with food and industrial fluids and slurries that are difficult to measure because of sticking or plugging of orifices. It's hermetically sealed, all stainless steel construction make it suitable for the harshest industrial environments. Ten feet of 2-conductor shielded cable is standard with a second ½NPT fitting on the body for conduit installation. Pressure ranges from 0 to 50 up to 0 to 750 psi are available to cover most processing and industrial applications.

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±10% adj
Zero Balance: 4 mA +10% -2% adj
Accuracy: 0.5% linearity, hysteresis and repeatability combined
Operating Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: ±0.003% of rdg/°F
    Zero: ±0.0045% of FSO/°F
Proof Pressure: 150% of range
Burst Pressure: 300% of range
Wetted Parts: 17-4 PH stainless steel with 316 stainless steel diaphragm
Pressure Port: ½-14 NPT male
Electrical Connection: 3 m (10') 2-conductor shielded vented cable with ½-14 NPT fitting
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration