Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OEM Style, Compact, Vacuum and Absolute Pressure Transducers

-15 to 15 psi, Compound Gauge, 4 to 20 mA

$349.00

Item# PX482A-015CI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $349.00
10-24 $331.55
25-49 $324.57
50-99 $310.61
100+ $303.63

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
-15 to 15 psi, Compound Gauge, 4 to 20 mA PX482A-015CI PX482A-015CI
  • Being replaced by our new px190 series
  • Digitally Compensated for better Total Accuracy and Interchangeability
  • Gage, Absolute, Vacuum and Compound Ranges Available
  • Rugged, Compact Design

PX482A-015CI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Output Signal
Electrical Output
Connection/Termination
Accuracy Class
Accuracy Value(compensated range)
Pressure Port Size
Pressure Port Type
Operating Temperature Range
Additional Features


  • Excitation 10 Vdc (regulated)
  • Accuracy Value 0 to 50 mV for 0 to 1 psi models
  • Vibration 10 G
  • Shock 30 g
  • Wetted Materials Stainless Steel Diaphragm

The PX480A series has been replaced by the new and improved PX190 series. Many ranges are in stock, available for immediate shipment.

OMEGA’s PX480A Series transducers, designed for general industrial and commercial requirements, offer excellent performance in a wide range of applications. They are based on proven micro-machined silicon technology, providing high reliability, long-term stability, and low cost. They are extremely accurate with less than 0.3% FS reference accuracy. Wetted parts are made of 316L stainless steel for a wide range of media compatibility.

SPECIFICATIONS
Excitation:
10 Vdc (regulated)
Output: 0 to 50 mV for 0-1 psi model, all other ranges 0 to 100 mVdc
Load Resistance: 50,000 Ohms minimum
Accuracy: 0.3% BFSL maximum (includes linearity, hysteresis, and repeatability)
Operating Temperature: -40 to 80°C (-40 to 176°F)
Compensated Temperature: -25 to 75°C (-13 to 167°F),
0 to 50°C (32 to 122°F) for 6 psi ranges and below
Process Temperature: -40 to 100°C (-40 to 212°F)
Thermal Zero Effect: 2% FS maximum over compensated temperature range
Thermal Span Effect: 2% FS maximum over compensated temperature range
1 Year Stability: <0.25% FS
Proof Pressure: 2x FS
Burst Pressure: 3x FS
Wetted Parts: 316L stainless steel
Vibration: 10 G, 55 to 2000 Hz
Shock: 30 G
Process Connection: 1/8 NPT male
Electrical Connection: 0.4 m (18') 24 gage cable
Weight: 142 g (5 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

it says this is replaced by the PX-190 but that sensor is gauge only and not absolute. I need an inexpensive sensor that measures suction pressure on the inlet manifold so it will go negative gauge. will the px-190 work?

Asked by: JasonK
The PX190 will not work in your application. Possible substitute for the PX480A would be PX309-030AV.
Answered by: Applicatrions Engineer JK
Date published: 2021-05-26
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PX482A-015CI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration