Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flush Diaphragm Pressure Transducers, See PX43

0 to 300 psi, 1 to 5 Vdc

Item# PX673-300S5V

0 to 300 psi, 1 to 5 Vdc PX673-300S5V PX673-300S5V
  • All Stainless Steel Construction
  • Non-clogging Flush Diaphragm Design
  • NEMA 4X Environmental Integrity
  • Thin Film Reliability


  • Excitation 10 to 36 Vdc unregulated
  • Accuracy Value 0.4
  • Pressure Burst Pressure 800% full scale
  • Repeatability ±0.15%
  • Vibration <±0.1% FS effect for 20 g
  • Shock <0.1% effect for 20 g
  • Wetted Materials Stainless Steel Diaphragm
  • Zero Balance ±1% FS
The PX673 Series transducers utilize reliable thin film technology combined with a flush stainless steel diaphragm to deliver a rugged industrial transducer for applications where an orifice type transducer would not be suitable.

SPECIFICATIONS
Excitation: 10 to 36 Vdc unregulated
Output: 1 to 5 Vdc
Linearity: ±0.4% BFSL
Zero Balance: ±1% FS
Hysteresis: ±0.2%
Repeatability: ±0.15%
Operating Temperature: -29 to 82°C (-20 to 180°F)
Compensated Temperature: -29 to 71°C (-20 to 160°F)
Thermal Effects:
    Span: ±0.04% FS/°F
    Zero: ±0.04% FS/°F
Proof Pressure:
    100 to 2K psi: 200%
    3K to 5K psi: 150% full scale
Burst Pressure:
    100 to 2K psi: 800% full scale
    3K to 5K psi: 300% full scale
Vibration: <±0.1% FS effect for 20 g, 0 to 400 Hz in any axis
Shock: <0.1% effect for 20 g, 20 ms in any axis

WETTED PARTS
Fitting:
316 SS
Diaphragm: 316Ti stainless steel
Pressure Connection: ½ NPT male
Electrical Connection: ½ NPT conduit thread
Cable: No. 24 AWG, 36' PVC shielded, vented UL approved
Weight: 284 g (10 oz) max
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration