Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Norgren Excelon® Filter/Rregulator- Lubricator Combination Units for Pneumatic Applications

Item# C72H-2AK-AW3-RMG-QWN

Norgren Excelon® Filter/Rregulator- Lubricator Combination Units for Pneumatic Applications C72H-2AK-AW3-RMG-QWN C72H-2AK-AW3-RMG-QWN
  • True Modularity with Norgren Quikclamp® Connections
  • Quick Release Bayonet Bowl
  • Lubricator Flow Sensor Provides a Nearly Constant Oil/Air Ratio Over a Wide Range of Air Flows
  • Push-to-Lock Adjusting Knob with Tamper Resistant Option


The C70H series has been discontinued. Please contact our Flow Engineering department for a viable replacement.


The C72H Series Air Line Air Filter/Regulator-Lubricator Combination Units are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. As a modular component, this filter/regulator-lubricator can quickly be attached to smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

The C72H Filter/Regulator-Lubricator combination units come in Micro-Fog models for pneumatic applications containing one or more points of lubrication. Uses include lubrication of cylinders and air driven devices like air line tools or pneumatic screwdrivers.

SPECIFICATIONS
Fluid: Compressed air
Maximum Pressure:
    Transparent Bowl: 10 bar (150 psig)
    Metal Bowl:
        Manual or Semiautomatic Drain: 17 bar (250 psig)
        Automatic Drain: 10 bar (150 psig) O
perating Temperature*:
    Transparent Bowl: -20 to 50°C (0 to 125°F)
    Metal Bowl: -20 to 65°C (0 to 150°F)
Particle Removal: 5, 25, or 40 µm filter element

MATERIALS
Body: Zinc
Bonnet: Acetal
Transparent Bowl: Polycarbonate
Guard for Transparent Bowl: Zinc
Metal: Zinc
Metal Bowl Liquid Level Indicator Lens: Transparent nylon
Sight Feed Dome: Transparent nylon
Element: Sintered polypropelene
Elastomers: Neoprene and nitrile * Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°)F.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration