Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Norgren Excelon® Air Filter-Regulator-Lubricator Combination Units for Use with Air Line Tools

Item# C72A-2AK-AL3-RMG-QLN

Norgren Excelon® Air Filter-Regulator-Lubricator Combination Units for Use with Air Line Tools C72A-2AK-AL3-RMG-QLN C72A-2AK-AL3-RMG-QLN
  • True Modularity with Norgren Quikclamp® Connections
  • Compact Design
  • Filter Removes Liquids and Solid Particles Down to 5 µm
  • Push-to-Lock Adjusting Knob with Tamper Resistant Option


The C70A series has been discontinued. Please contact our Flow Engineering department.


The C72A Series Air Line Air Filter-Regulator-Lubricator Combination Units are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. As a modular component, this filter-regulator-lubricator can quickly be attached to smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

The C72A Filter-Regulator-Lubricator combination units come in Micro-Fog models for pneumatic applications containing one or more points of lubrication. Uses include lubrication of cylinders and air driven devices like air line tools or pneumatic screwdrivers.

SPECIFICATIONS
Fluid: Compressed air
Maximum Pressure:
    Transparent Bowl: 150 psig (10 bar)
    Metal Bowl:
    Manual or Semiautomatic Drain: 250 psig (17 bar)
    Automatic Drain:150 psig (10 bar)
Operating Temperature*:
    Transparent Bowl: -20 to 50°C (0 to 125°F)
    Metal Bowl: -20 to 65°C (0 to 150°F)
Particle Removal: 5 or 40 µm filter element

MATERIALS
Body: Zinc
Bonnet: Acetal
Regulator Bottom Plug: Acetal
Transparent Bowl: Polycarbonate
Guard: Zinc
Metal: Zinc Metal Bowl Liquid Level
Indicator Lens: Transparent nylon
Sight Feed Dome: Transparent nylon
Element: Sintered polypropylene
Elastomers: Neoprene and nitrile
* Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration