Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fixed Switch Point Mini Plastic Flow Switch

MINI PLASTIC FLOW SWITCH

Item# FSW-121

MINI PLASTIC FLOW SWITCH FSW-121 FSW-121
  • Small and Lightweight
  • Plastic and Stainless Steel Construction
  • No Switch-Point Adjustment


  • Maximum Operating Temperature 107 {C} )225 {F})
  • Maximum Pressure 17.2 bar (250 psig) at 21°C (70°F)
  • Maximum Switching Voltage 20 VA
  • Minimum Operating Temperature -17 {C} (0 {F})
  • Set Point Differential 20% maximum
  • Termination Wire Gauge 18 AWG
The FSW-120 Series of compact PPS switches are ideal for use where space is at a premium. Designed for use with water and water based solutions, these switches are suitable for high volume OEM applications. They are ideal for coolant or chemical monitoring in portable equipment and many other applications with space constraints. The switch points are based on water flow, other liquids may require field testing.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
9/16"-18 UNF to ¹/8 NPT adaptor
$16.98
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
9/16"-18 UNF to ¹/4 NPT adaptor
$16.98
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration