Ultrasonic Level Switches

Ideal solution to a host of liquid level sensing and control applications, offered in varying s...
[+]
4 Products found
thumbnail

OMEGA’s ultrasonic sensors deliver accurate and reliable liquid level detection with an SPST mechanical relay output. The technology provides a high level of ultrasonic sensitivity...

Read More

This product has variations available for quick shipping.

Product Number Mounting Type Wetted Materials Max Operating Pressure Max Process Temperature Process Connection Type Process Connection Size Switch Rating and Type Fetaures
LVU-150-R
$325.35
11  In Stock
Vertical
Polypropylene
150 psi
90 °C (194 °F)
NPT Male
3/4"
1 A SPST
Switch Type Selectable, NO or NC, Insertion Length 3"
LVU-152-R
$335.84
6  In Stock
Vertical
Polypropylene
150 psi
90 °C (194 °F)
NPT Male
3/4"
1 A SPST
Switch Type Selectable, NO or NC, Insertion Length 4.5"
LVU-151-R
$451.29
Available
in 6 weeks
Vertical
Perfluoroalkoxy
150 psi
90 °C (194 °F)
NPT Male
3/4"
1 A SPST
Switch Type Selectable, NO or NC, Insertion Length 3"
LVU-153-R
$461.78
Available
in 6 weeks
Vertical
Perfluoroalkoxy
150 psi
90 °C (194 °F)
NPT Male
3/4"
1 A SPST
Switch Type Selectable, NO or NC, Insertion Length 4.5"
thumbnail

The LVSW-701 Series solid state liquid level switch is a direct replacement for mechanical float-type liquid level devices. The switch employs proven ultrasonic technology and soli...

Read More

This product has variations available for quick shipping.

Product Number Mounting Type Wetted Materials Max Operating Pressure Max Process Temperature Process Connection Type Process Connection Size Switch Rating and Type Fetaures
LVSW-701
$222.47
61  In Stock
Any
316 SS
1,000 psi
71 °C (160 °F)
NPT Male
3/4"
1 A SPDT
Input Power Required 6 to 24 Vdc
thumbnail

The LVSW-710/720 compact solid state liquid level switch is a great replacement for mechanical float-type liquid level devices. The switch employs proven ultrasonic technology and...

Read More

This product has variations available for quick shipping.

Product Number Mounting Type Wetted Materials Max Operating Pressure Max Process Temperature Process Connection Type Process Connection Size Switch Rating and Type Fetaures
LVSW-720
$190.64
90  In Stock
Any
316 SS
250 psi
80 °C (176 °F)
NPT Male
1/2"
1 A SPST
Switch Type Selectable, NO or NC
LVSW-710
$210.98
Available
in 4 weeks
Any
316 SS
250 psi
80 °C (176 °F)
NPT Male
1/4"
1 A SPST
Switch Type Selectable, NO or NC
thumbnail

OMEGA’s LVCN1700 ultrasonic level sensor provides level detection up to 8 m (26.2') with 3 programmable relays for level switch or level control functions, and is configured vi...

Read More
Product Number Mounting Type Max Measurement Range Wetted Materials Max Operating Pressure Max Process Temperature Process Connection Type Process Connection Size Switch Rating and Type Fetaures
LVCN1710
$873.97
Available
in 6 weeks
Vertical
9.8'
PVDF, FKM
30 psi
60 °C (140 °F)
NPT Male
1"
1 A Three SPDT
NEMA 4X
LVCN1718
$930.86
Available
in 6 weeks
Vertical
18'
PVDF, FKM
30 psi
60 °C (140 °F)
NPT Male
2"
1 A Three SPDT
NEMA 4X
LVCN1726
$982.57
Available
in 4 weeks
Vertical
26.2'
PVDF, FKM
30 psi
60 °C (140 °F)
NPT Male
2"
1 A Three SPDT
NEMA 4X
en-US
en
Save Configuration