Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self Checking High Tank Level Indicator

Self Checking High Level Indicator

Item# LV151

Self Checking High Level Indicator LV151 LV151
  • Manually “Press to Check”
  • Adjustable Versions for Various Tank Sizes
  • Standard 2" NPT Mounting


  • Cable Material 2-Conductor PVC jacketed
  • Form Factor Standard 2" NPT Mounting
  • float Material BUNA or 316 stainless steel
  • Maximum Oil Temperature 110 {C} (230 {F})
  • Maximum Switching Voltage 20 VA
  • Maximum Water Temperature 82 {C} (180 {F})
  • Minimum Oil Temperature -40 {C} (-40 {F})
The LV150 Series high level indicators provide a unique solution for tank overfill indication requiring self-checking. This indicator is designed with a 2" NPT mounting, making it ideal for use in underground and aboveground storage tanks. When mounted vertically at the tank top, it reliably indicates high liquid level.

To operate, simply press the brass tube fitting down to perform the self-check test. This manual operation physically moves the inner reed switch assembly while the float remains stationary (wet or dry). By doing this, the switch logic is inverted, checking the integrity of the circuitry without the need to remove the unit from the tank.

Adjustable versions are available for varying tank sizes. A special cinch nut on the mounting allows the stem to travel up or down to fine-tune actuation points. The extent of the adjustment depends on the unit’s length and distance from the mounting to the highest float stop.

The LV150 Series is offered in integral one foot lengths. For other lengths, adaptor systems are available. They consist of 2 parts: the LVR-C6S coupling (2 x 2" FNPT) and an LVR-6S pipe nipple (2 x 2" MNPT) of various lengths to change the insertion depth of the sensor. When using the adaptors, retaining clip pliers are required to remove the float for installation.

SPECIFICATIONS
Wetted Materials:
Stem and Mounting: Brass or 316 stainless steel
Float: BUNA or 316 stainless steel
Operating Temperature: BUNA Floats: Water: to 82.2°C, Oil -40°C to 121.1°C (-40°F to 250°F). 316 SS Floats: -40°C to 148.9°C (-40°F to 300°F)
Pressure Limitations: Up to 150 PSIG for BUNA float units or when used with 316 SS adaptors; up to 750 PSIG for 316 SS float units.
Accuracy: ±3 mm ±18")
Switch Rating: 20 VA, 120-240 Vac pilot duty; 20 W, 50-240 Vdc resistive
Cable: 24" 2-Conductor PVC jacketed
Weight: 1¾ lbs. + 13 lb. per foot for indicators; 1¼ lbs. for LVR-C6S
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Self Checking High Level Indicator
$116.00
0 In Stock
Self Checking High Level Indicator
$42.28
0 In Stock
Accessories
150 lb. 316SS Pipe Nipple, 4" Insertion Lenght Change
$42.28
0 In Stock
150 lb. 316SS Pipe Nipple, 6" Insertion Lenght Change
$45.49
0 In Stock
150 lb. 316SS Pipe Nipple, 7" Insertion Lenght Change
$52.25
0 In Stock
150 lb. 316SS Pipe Nipple, 9" Insertion Lenght Change
$71.38
0 In Stock
150 lb. 316SS Pipe Nipple, 13" Insertion Lenght Change
$102.89
0 In Stock
150 lb. 316SS Pipe Nipple, 11" Insertion Lenght Change
$87.73
0 In Stock
en-US
en
Save Configuration