text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Optical Level Switch

$78.08

Item# LVE-951

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $78.08
10-24 $74.18
25-49 $72.61
50-99 $69.49
100-199 $67.93
200+ $66.37

In stock

Lead Time ( If not in Stock): 4 weeks

Optical Level Switch LVE-951 LVE-951
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 154ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Polysulfone or Brass Construction
  • Smallest Electro-Optical Sensor Available
  • No Moving Parts

Product info

Mounting Type
Horizontal
Wetted Materials
Polysulfone, Fluorocarbon
Max Operating Pressure
250 psi
Max Process Temperature
110 °C (230 °F)
Process Connection Type
NPT Male
Process Connection Size
1/4"
Output Signal
Open Collector, 40 mA
Features
Wet Sink

Product Specs

  • Accuracy Sink 40 mA maximum
  • Lead Wire Gauge 22 AWG
  • Lead Wire Type 3x TPE insulated 22 AWG
  • Maximum Power Consumption 12 Vdc 10 mA
  • Maximum Current Consumption 12 Vdc 10 mA
  • O-Ring Material Fluorocarbon
  • Relay Current 12 Vdc 10 mA
  • Repeatability ±1 mm
  • Output Power Sink 40 mA maximum

The LVE-950 Series are the smallest electro-optic liquid level sensors Omega offers, they also carry a high operating temperature capability at 110°C (230°F). The Polysulfone housing ensures this sensor is compatible for use in a broad range of media. The LVE-950 design features an over-molded electronics insert, TPE insulated wires, and fluorosilicone O-ring seals that create a water-tight, environmentally resistant assembly. With its brass housing and fused glass prism, the LVE-951-B is built to be more durable in challenging environments, including outdoors and engine bays. The LVE-950 is a perfect choice for industrial applications desiring an extremely small, ‘no-moving-parts’ sensor rated for high temperatures.

SPECIFICATIONS
Housing Material:

    LVE-951: Polysulfone
    LVE-951-B: Brass
O-Ring: Fluorocarbon (¼ MNPT - none)
Electronics: Over-molded TPE
Operating Pressure: 0 to 250 psi (0 to 17 bar) maximum
Operating Temperature: -40 to 110?°C (-40 to 230?°F)*
Current Consumptions (No Load): 12 Vdc 10 mA
Output: Sink 40 mA maximum, up to 30 Vdc
Repeatability: ±1 mm
Lead Wires: 3x TPE insulated; 22 AWG
Approvals: CE, IP66/67, ROHS compliant
* These switches are not for use in freezing liquid or steam/high condensation environments.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 128ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
DC relay board higher current loads, power 120 Vac
$166.07
1 In Stock
DC switchbox higher current loads, power 120 Vac NEMA 4
$339.44
0 In Stock
  • CE Icon CE

en-US
en
Save Configuration