Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Rotary Disconnect Switch: Extended or Direct Handle

Rotary Disconnect Switches: Extended & Direct Handles

$176.98

Item# AU-VKA3125N

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $176.98
5-9 $173.44
10-24 $169.90
25-49 $162.82
50-99 $161.05
100+ $159.28

In stock

Lead Time (If not in stock): 13 weeks
Rotary Disconnect Switches: Extended & Direct Handles AU-VKA3125N AU-VKA3125N
  • UL 508
  • General use Rating 16 to 150A/600 Vac
  • Switches for Direct or Extended Handles
  • Non-Fused Switches

AU-VKA3125N Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Relay Current
Switch Type
Enclosure Material


The KU-VKA Series rotary disconnect switches can be used for general purpose disconnects or as manual motor disconnect switches. They provide an economical solution for applications requiring simple power on-off switches or starting and stopping of motors. These switches are switches only and do not replace the need for fuses or circuit breakers. They are typically installed inside of an enclosure and can be mounted directly to the back panel on DIN rail and used as an internal switch. They can also be used as an external switch, mounting accessories are available for panel mounting or mounting with an extended door interlock handle.
See Specs above for additional information on mounting.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Rotary Disconnect Switches: Extended & Direct Handles
$21.11
0 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$21.11
0 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$57.26
0 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$57.26
0 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$55.47
0 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$74.83
0 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$74.83
16 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$44.10
1 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$44.10
0 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$55.47
0 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$40.32
0 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$40.32
0 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$11.49
1 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$11.49
0 In Stock
Rotary Disconnect Switches: Extended & Direct Handles
$13.30
0 In Stock
Accessories - Auxillary sw itches
Auxillary switches for AU-KU disconnects, 2N.O./2N.C.
$76.63
1 In Stock
Auxillary switches for AU-VKA disconnects, 1N.O./1N.C.
$51.37
0 In Stock
Auxillary switches for AU-VKA disconnects, 2N.O./2N.C.
$82.48
0 In Stock
Accessories - Auxillary switches
Auxillary switches for AU-KU disconnects, 1N.O./1N.C.
$43.98
0 In Stock
en-US
en
Save Configuration