Call us at 1-888-826-6342
The RDXL6SD-USB Series are six-channel touch screen data loggers that accept four thermocouple and two RTD inputs. Each channel has individually configurable HI/LO alarms.
View SpecsOM-CP-HITEMP140 A rugged, high precision, temperature data logger for harsh environments. This submersible stainless steel device withstands temperatures to 140°C at ±0.1°C
View SpecsTemperature data logger with FM approvals records up to 65.5K readings and features a rugged 316 SS design and compact size for hostile environments or remote locations.
View SpecsOM-CP-HITEMP140-FR A high temperature data logger with ultra-fast response time to record temperature during rapidly changing thermal processes.
View SpecsOM-CP-HITEMP140-FP A durable, high temperature logger with a narrow diameter flexible RTD probe, ideal for use in steam sterilization and lyophilization processes.
View SpecsThe OM-DVT4 records and instantly displays trends for 4 temperatures using one internal sensor and three external probes. Featuring numerical and graphical display modes.
View SpecsOM-CP-MICROTEMP - miniature, submersible, temperature data logger that records up to 32,767 measurements, for pharmaceutical, biomedical, food processing and transport.
View SpecsThe OM-CP-PRHTEMP101A a pressure, relative humidity and temperature data logger designed for museum, archive preservation, transportation, HVAC, and clean room applications.
View SpecsThe OM-CP-TEMP101A - Battery powered temperature data logger with precision RTD sensor. Accuracy of ±0.5°C (±0.9°F). 10 year battery life and stores 1 million readings.
View SpecsA battery powered, stand alone pH and temperature data logger with an LCD Display with RTD compensation. Connects to commonly used pH, ORP and ISE electrodes.
View SpecsOM-CP-TCTEMP2000 A battery powered thermocouple temperature data logger with an LCD display. Internal temperature sensor and external J, K, T, E, R, S, B, and N type input.
View SpecsThe OM-CP-CRYO-TEMP records ultra low temperatures to -86°C (-122ºF), used for monitoring blood plasma, vaccines, pharmaceuticals, frozen foods and shipping containers.
View SpecsOM-CP-HITEMP140-M12 is a rugged and versatile high temperature data logger. Compatible with a wide variety of M12 RTD probes and capable of measuring up to 850°C (1562°F).
View SpecsOM-EL-USB-LITE - Low-cost temperature data logger that stores 4080 temperature readings over -10 to 50°C (14 to 122°F). Fixed 30-minute sample rate & 1 month battery life.
View SpecsThe OM-CP-RHTEMP101A offers a 10 year battery life, a 1 second reading rate, multiple start/stop functions, high speed download capability, 500,000 reading storage capacity,
View SpecsOM-CP-HITEMP140-PT Series are submersible, temperature data loggers with a 559 mm (22') flexible stainless steel probe for measuring extended temps to 260°C (500°F).
View SpecsMeasures and stores 32,510 temperature readings from -40 to 125°C (-40 to 257°F) . The 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards.
View SpecsThis Standalone data logger measures and stores 16,378 temperature readings over a -35 to 80°C (-31 to 176°F) range. The high contrast LCD displays a variety of information.
View SpecsThe OM-CP-MICRORHTEMP is a miniature, battery-powered, stand-alone temperature and humidity data logger that records 16,383 measurements per channel.
View SpecsThe OM-CP-RFTCTEMP2000A is a wireless thermocouple based data logger with digital display. Ideal for monitoring perishable goods, vaccine storage, and chemicals.
View Specs