Call us at 1-888-826-6342
The DPG509 series has a wide variety of options offered through our configurator. These include differential pressure, high accuracy (0.08%), data logging, outputs, and advanced menu options.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number Of Digits | Electrical Output | Output Signal | Alarm Types (DC/AC) | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
500
|
0 to 500 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Differential
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Differential
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Differential
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.25%
|
0.1% to 0.25%
|
4
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
NPT Male
|
1/4"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Not Applicable
|