Call us at 1-888-826-6342
The OM-USB-1608G series are 16 SE/8 DIFF input USB DAQ modules. High speed (up to 500kS/s) and high resolution (16-bit). 8x digital I/O, 2x counters, opt. analog output.
Product Number | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Input Range | Output Type | Number of Outputs | Output Range | Power | Digital I/O | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Process Voltage
|
Process
|
8
|
250000
|
16
|
±10 V
|
None
|
None
|
None
|
USB
|
8 I/O
|
USB
|
1 Counter, 16 bit, 250 kS/s
|
The HX80 Series are precision transmitters that measure temperature, humidity, dew point, barometric, or atmospheric pressure and are available in wall, duct, or remote mount sensors
Product Number | Input Type | Input Ranges | Output Type | Display Type | Supply Voltage Type | Programability | Additional Feature |
---|---|---|---|---|---|---|---|
|
Humidity, Temperature, Dew Point
|
0 to 100%, -40 to 120 C, -60 to 40 C DP
|
0 to 10 Vdc (x3)
|
None
|
18 to 30 Vdc
|
RS232
|
Three 0 to 10Vdc and a RS232 output. 6' cable
|
|
Humidity, Temperature, Dew Point
|
0 to 100%, -40 to 120 C, -60 to 40 C DP
|
4 to 20 mA (x3), Relays (x2)
|
LCD
|
18 to 30 Vdc
|
RS232
|
2-line LCD display, three 4-20mA outputs, 2 programmable alarm relays and a RS232 output
|
|
Humidity, Temperature, Barometric Pressure
|
0 to 100%, -40 to 120 C, 750 to 1100 mb
|
0 to 10 Vdc (x3)
|
None
|
18 to 30 Vdc
|
RS232
|
Three 0 to 10Vdc and a RS232 output. 6' cable
|
|
Humidity, Temperature, Barometric Pressure
|
0 to 100%, -40 to 120 C, 750 to 1100 mb
|
4 to 20 mA (x3), Relays (x2)
|
LCD
|
18 to 30 Vdc
|
RS232
|
2-line LCD display, three 4-20mA outputs, 2 programmable alarm relays and a RS232 output
|
|
Humidity, Temperature, Dew Point
|
0 to 100%, -40 to 120 C, -60 to 40 C DP
|
4 to 20 mA (x3), Relays (x2)
|
LCD
|
18 to 30 Vdc
|
RS232
|
2-line LCD display, three 4-20mA outputs, 2 programmable alarm relays and a RS232 output
|
The rugged IF-002 integrates any Omega Link Smart Probe into a Modbus network. It provides a RS485 serial interface that supports Modbus RTU and a command line interpreter.
Product Number | Connectivity Type | Number of Channels |
---|---|---|
|
Wired Modbus
|
1
|
The ZW-ED is a rugged wireless transmitter that can be used with a wide selection Temperature, Humidity & Pressure probes to transmit data to a ZW-REC wireless receiver
Product Number | Measurement Type | Number of Channels | Sensor Type | Sensor Connection | Form Factor | Range | Radio Frequency Compatibility | Additional Features |
---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity, Barometric Pressure
|
1 to 3
|
Digital
|
M12 Connector
|
IP65 NEMA 4X
|
Medium
|
Global (2.4 GHz)
|
Not Applicable
|
|
Temperature, Humidity, Barometric Pressure
|
1 to 3
|
Digital
|
M12 Connector
|
IP65 NEMA 4X
|
Medium
|
Global (2.4 GHz)
|
LCD Display
|
Connects a PC to sensors and controls via analog and digital inputs and outputs via Windows® software. 16SE/8DI voltage input channels. Universal inputs.
Product Number | Input Type | Number of Inputs | Minimum Number of Analog Inputs | Maximum Analog Input Sample Rate (per second) | Analog Input Resolution (single-ended, bits) | Input Range | Power | Digital I/O | Number of Digital I/O | Interface Protocol | Additional Features | Analog Input Type | Analog Input Class | Number of Analog Inputs | Maximum Sample Rate (per sec) | Analog Input Resolution | Interface Protocol | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Universal
|
16
|
Up to 16 Analog Inputs
|
4000
|
16
|
See Details
|
USB
|
4 I/O
|
Up to 4 Digital Input or Output
|
USB
|
Not Applicable
|
Universal
|
Universal
|
16
|
4000
|
16
|
USB
|
Not Applicable
|
|
Universal
|
16
|
Up to 16 Analog Inputs
|
4000
|
16
|
See Details
|
USB
|
4 I/O
|
Up to 4 Digital Input or Output
|
USB
|
With Isolation
|
Universal
|
Universal
|
16
|
4000
|
16
|
USB
|
With Isolation
|
The iServer 2 virtual chart recorder offers an intuitive way to collect and display live sensor readings through a web-based user interface or by integrating the device into an existing Omega Link Ecosystem.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
2
|
Thermocouple (2x K-type included)
|
75M
|
4.3'' LCD
|
AC Adaptor, 9V Battery Backup, PoE
|
Ethernet, USB
|
1 sample / second
|
PoE
|
|
Temperature
|
2
|
Thermocouple (2x K-type included)
|
75M
|
4.3'' LCD
|
AC Adaptor, 9V Battery Backup, PoE
|
Ethernet, USB
|
1 sample / second
|
PoE, CAL-3
|
The PX180 series are compact and rugged with vacuum, absolute, and gauge pressure, current and voltage outputs to integrate with a variety of industrial and OEM applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 6 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Ratiometric mV/V
|
10 mV/V
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
|
0 to 15 psi
|
Gauge
|
> 0.25%
|
±0.3%
|
Ratiometric mV/V
|
10 mV/V
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
|
0 to 200 psi
|
Gauge
|
> 0.25%
|
±0.3%
|
Ratiometric mV/V
|
10 mV/V
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
|
0 to 6 psi
|
Gauge
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
|
0 to 15 psi
|
Gauge
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Male
|
Cable
|
-40 to 80 °C (-40 to 176 °F)
|
Not Applicable
|
The TXUN-ST-FM Series is a 2-wire programmable head mount transmitter with RTD, TC, Ω, or mV Input. FM approved model available (TXUN-FM). Programmable via TXUN-KIT.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | FM Approved |
---|---|---|---|---|---|---|---|---|---|
|
TC, RTD, Resistance, mV
|
Universal
|
See Detail Specs
|
mA
|
Process
|
DC
|
1500 V
|
TXUN-KIT Communication Tool Kit
|
Yes
|
|
TC, RTD, Resistance, mV
|
Universal
|
See Detail Specs
|
mA
|
Process
|
DC
|
1500 V
|
TXUN-KIT Communication Tool Kit
|
No
|
TEMPORARY INVENTORY CLEARANCE PRICING - ADD TO CART TO SEE DISCOUNT! High performance handheld infrared thermometer with a 30:1 field of view, adjustable emissivity, dual dot laser, min, max, avg and difference modes and auto power off.
Product Number | Minimum Temperature Measurement | Maximum Temperature Measurement | Laser Output | Accuracy Value | Resolution | Input Voltage | Spectral Response | Response Time | Features | Field of View |
---|---|---|---|---|---|---|---|---|---|---|
|
-50°C (-58°F)
|
1550°C (2822°F)
|
Dual
|
1.5% rdg ±2°C (3.6°F), 0-500°C 2% rdg ±2°C (3.6°F), above 500°C
|
0.1°C (0.1°F)
|
9V
|
8-14 microns
|
250 ms
|
K type thermocouple
|
30:1
|
This reliable series has tight tolerances for easier gauge alignment in double end applications . Ideal for transducers or stress/strain analysis.
Product Number | Grid Style | Grid Length Range | Grid Length | Grid Width | Temperature Range Units | Temperature Range Min | Temperature Range Max | Connection Type | Resistance | STC number | Maximum Strain | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Dual Grid Linear
|
0 to 3 mm
|
1.5 mm
|
2.5 mm
|
°C
|
-75
|
95
|
Ribbon Leads
|
350 Ω
|
ST
|
30,000 μm
|
Transducer quality
|
|
Dual Grid Linear
|
0 to 3 mm
|
1.5 mm
|
2.5 mm
|
°C
|
-75
|
95
|
Ribbon Leads
|
350 Ω
|
AL
|
30,000 μm
|
Transducer quality
|
|
Dual Grid Linear
|
0 to 3 mm
|
1.5 mm
|
2.5 mm
|
°C
|
-75
|
95
|
Solder pads
|
350 Ω
|
ST
|
30,000 μm
|
Transducer quality
|
|
Dual Grid Linear
|
0 to 3 mm
|
1.5 mm
|
2.5 mm
|
°C
|
-75
|
95
|
Solder pads
|
350 Ω
|
AL
|
30,000 μm
|
Transducer quality
|
|
Dual Grid Linear
|
0 to 3 mm
|
1.6 mm
|
2.3 mm
|
°C
|
-75
|
95
|
Ribbon Leads
|
350 Ω
|
ST
|
30,000 μm
|
Transducer quality
|
The ACC-Cables series are high quality, low noise cables with several cable and connector types so you can find the configuration that fits your application.
Product Number | Compatible Products | Type | Length | Connection Type | Features |
---|---|---|---|---|---|
|
Accelerometers
|
Copper Wire
|
7 ft
|
BNCM to Pigtail Leads
|
Power Supply/Instrumentation Interface Cables
|
|
Accelerometers
|
Coaxial Cable
|
2 ft
|
BNCM Connector and Banana Plugs
|
Power Supply/Instrumentation Interface Cables
|
|
Accelerometers
|
Coaxial Cable
|
15 ft
|
Two BNCM Connectors
|
Power Supply/Instrumentation Interface Cables
|
|
Accelerometers
|
Twisted-pair Shielded Cable
|
15 ft
|
MIL to BNC Connector
|
Not Applicable
|
|
Accelerometers
|
Twisted-pair Shielded Cable
|
20 ft
|
MIL to BNC Connector
|
Waterproof
|
CN616A 1/4 DIN 6 Zone Universal Controller offers Autotune with independent programming for each zone with ramp & soak, 2 alarm relays, RS232/RS485 and free software
Product Number | Measurement Type | Control Outputs | Form Factor | Number Of Inputs | Input Type | Communications | Supply Voltage Type | Ramp And Soak | Display Type | Additional Feature | Output Type |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Temperature, Process
|
6
|
1/4 DIN
|
6
|
Thermocouple, RTD, Analog Current/Voltage
|
Serial
|
AC
|
Multiple Ramp & Soak
|
3.5 Digit Dual Display
|
2 Alarm Outputs
|
Alarm Relays
|
|
Temperature, Process
|
6
|
1/4 DIN
|
6
|
Thermocouple, RTD, Analog Current/Voltage
|
Serial
|
DC
|
Multiple Ramp & Soak
|
3.5 Digit Dual Display
|
2 Alarm Outputs
|
Alarm Relays
|
Incoloy cartridge heater with 0.375" outer diameter and sheath lengths 1.25 to 24", max temperature 1400°F, designed for hot plates, sealing operations and more.
Product Number | Heater Diameter | Power Density | Supply Voltage | Cartridge Length | lead length | Power | Features |
---|---|---|---|---|---|---|---|
|
3/8 in
|
171 W/in2
|
120 Vac
|
1 1/4 in
|
14 in
|
150 W
|
Standard
|
|
3/8 in
|
171 W/in2
|
240 Vac
|
1 1/4 in
|
14 in
|
150 W
|
Standard
|
|
3/8 in
|
114 W/in2
|
120 Vac
|
1 1/4 in
|
14 in
|
100 W
|
Standard
|
|
3/8 in
|
228 W/in2
|
120 Vac
|
1 1/4 in
|
14 in
|
200 W
|
Standard
|
|
3/8 in
|
228 W/in2
|
240 Vac
|
1 1/4 in
|
14 in
|
200 W
|
Standard
|
The DRST-AC measures AC current or voltage signals and outputs passive or active current signals. UL and c-UL approved. Universal power. Programmer required.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Display Type | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|---|
|
AC Current/Voltage
|
AC Current/Voltage
|
0 to 5 A, 0 to 300 Vac
|
mA, V
|
Process
|
Programmer
|
AC/DC
|
2300 V
|
Display Programmer
|
Universal RTD calibrator and thermometer. Automatically detects 2, 3 and 4 wire connections. PT100 and PT1000 curves. Rugged case included. Easy to read display and dial.
Product Number | Type of Thermocouple Signals | Type of RTD signal | Type of Thermistor Signal | Accuracy Value | Communications Protocol | Battery Run Time | Additional Features |
---|---|---|---|---|---|---|---|
|
None
|
100 Ω, 1000 Ω
|
None
|
±(0.025% of Rdg + 0.05 Ω)
|
None
|
50 Hours
|
Read & Source Signals
|
1 channel S type thermocouple temperature range 0°C to 1,767°C meter with ±0.1% of reading accuracy and 0.1 resolution. NEMA-4X water, splash and dust resistant.
Product Number | Category | Input Type | Minimum Temperature Measurement | Maximum Temperature Measurement | Input Connection Type | Display Type | Accuracy Value | Resolution | Supply Power | Number of Channels | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
S
|
0°C (32°F)
|
1767°C (1999°F)
|
Miniature Connector
|
3 1/2 digit LCD
|
±(0.1% rdg + 1°C)
|
0.1 or 1°
|
9 V
|
1.0
|
MIN/MAX/REL/HOLD Functions , Auto Power-Off
|
The RD8800 Series paperless recorders has touch screen control with multiple inputs for thermocouple, RTD, and process. Optional Ethernet and RS-232/485.
Product Number | Number of Inputs | Measurement Type | Form Factor | Display Size | Max Sample Rate | Number of Alarms Relays | Triggers | Communication Protocol | Power | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
6
|
Universal
|
1/2 DIN Panel Mount
|
142 mm (5.6 in)
|
8 Hz
|
0
|
0
|
None
|
AC, Battery Back-up
|
Compact Flash
|
TEMPORARY INVENTORY CLEARANCE PRICING - ADD TO CART TO SEE DISCOUNT! Performance handheld infrared thermometer with a 12:1 field of view, adjustable emissivity, single dot laser, min, max, avg and difference modes and auto power off feature.
Product Number | Minimum Temperature Measurement | Maximum Temperature Measurement | Laser Output | Accuracy Value | Resolution | Input Voltage | Spectral Response | Response Time | Field of View |
---|---|---|---|---|---|---|---|---|---|
|
-50°C (-58°F)
|
700°C (1292°F)
|
Single
|
2% rdg or ±2°C (3.6°F)
|
0.1°C (0.1°F)
|
9V
|
8-14 microns
|
500 ms
|
12:1
|
The DRSL-LPI Series Conditioners are 1 or 2 channel analog input loop powered isolators. 1:1 signal ratio, low input voltage drop, slim housing.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
mA
|
Process
|
0 to 20 mA
|
mA
|
Process
|
Loop
|
300 V
|
Switch
|
2-Channel
|
|
mA
|
Process
|
0 to 20 mA
|
mA
|
Process
|
Loop
|
300 V
|
Switch
|
1-Channel
|
The K-series karma shear gauges feature long term stability and good linearity over a wide temperature range of -75 to 200°C (-100 to 392°F) for measuring shear and torsional strain.
Product Number | Grid Style | Grid length | Grid Width | Resistance | STC number | Maximum Voltage | Connection Type |
---|---|---|---|---|---|---|---|
|
Shear half bridge with common lead/pad
|
3.2 mm (0.126 in)
|
3.38 mm (0.133 in)
|
1000 Ω
|
ST
|
11 Vrms
|
Solder pads
|