Added to Your Shopping Cart
OM5 Series modular conditioners allow multiple modules to connect to a backplane with process outputs. TC, DC I/V, RTD, Bipolar voltage input. Single DC power supply
Added to Your Shopping Cart
The TX31 is a 2 wire head mount process transmitter that converts thermocouples to process signals. Model specific TC type, loop powered. DIP switch range setting.
Added to Your Shopping Cart
OM-EL-USB-TC-LCD data logger measures and stores 32,510 temperature readings from Type J, K or T thermocouples featuring display and miniature female thermocouple receptacle.
Added to Your Shopping Cart
LCFD tension and compression load cells have high accuracy and are ideal for industrial applications. They have ±0.2% or better linearity in capacities from 2.2 to 1,000 lbf
Added to Your Shopping Cart
The LCGD series are compact and high accuracy with ±0.25% linearity and 2mv/V output in capacities from 25 lbf to 50,000 lbf. NIST calibration is included.
Added to Your Shopping Cart
The LCGB series have 3 through holes around the perimeter for easy mounting, ±0.25% linearity and 2mv/V output in capacities from 50 lbf to 50,000 lbf.
Added to Your Shopping Cart
The LC305 series have a ±0.15% linearity and 2mv/V output in capacities from 20 lbf to 20,000 lbf. Ideal for prototype structures and industrial weighing.
Added to Your Shopping Cart
LCFL tension and compression load cells are ideal for low range, automation applications. They have ±0.5% linearity in capacities from 1 to 100 lbf.
Added to Your Shopping Cart
The LCMKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 10 N to 5,000 N.
Added to Your Shopping Cart
The LC321 series are low profile with a 1/4-28 UNF center, ±2.0% linearity, and 2mv/V output in capacities from 250 lbf to 2,000 lbf. They are ideal for robotic applications.
Added to Your Shopping Cart
The DFG-RS3 series consists of a base indicator unit and several interchangeable sensors, such as load cells and torque sensors for maximum versatility.
Added to Your Shopping Cart
The LD400 series are high output, miniature sensors with precision, acetal bearings that are ideal for applications requiring low ranges and smooth, small actuators.
Added to Your Shopping Cart
Thermocouple handle probes feature a spring-loaded thermocouple band and compact sensor design. Made from high temperature materials for measuring surface temps up to 760°C.
Added to Your Shopping Cart
Interchangeable utility handle thermocouple probes with options including hypodermic, penetration, reduced-tip, air probe, ceramic, and general purpose tips.
Added to Your Shopping Cart
Teflon block style thermocouple handle probes with a spring-loaded thermocouple band for measuring the temperature of stationary, moving, or rotating surfaces up to 250°C.
Added to Your Shopping Cart
Thermocouple handle probes with roller bearings and a spring-loaded thermocouple band for measuring the temperature of moving and/or rotating surfaces up to 205°C.
Added to Your Shopping Cart
M12 temperature connector transmitters for pt100 RTD sensors that are loop powered with a 4 to 20 mA output. Ideal for Sanitary applications.
Added to Your Shopping Cart
Spring-loaded thermocouple element in a short housing that plugs directly into most handheld thermometers for easy ad-hoc surface temperature measurements up to 218°C.
Added to Your Shopping Cart
RTD Temperature Transmitter - 316 Stainless Steel Construction