Added to Your Shopping Cart
The OM-CP-PR140 is a pressure data logger for use in autoclave validation and mapping. It can withstand temperatures up to 140°C (284°F) and is completely submersible (IP68).
Added to Your Shopping Cart
The OM-CP-PR2000 series are battery powered Pressure Data Loggers and recorders with a Large LCD display. Non-volatile logging capacity of 262,143 readings.
Added to Your Shopping Cart
The OM-CP-PRTEMP140 is a pressure data logger for use in autoclave validation and mapping. Withstands temperatures up to 140°C (284°F) and is completely submersible (IP68).
Added to Your Shopping Cart
The OM-CP-PRHTEMP101A a pressure, relative humidity and temperature data logger designed for museum, archive preservation, transportation, HVAC, and clean room applications.
Added to Your Shopping Cart
The OM-PR Series pressure/temperature data loggers are battery powered stand alone water tight compact data loggers that record up to 64,000 readings. Click for more info.
Added to Your Shopping Cart
OM-CP-BRIDGE101A series are battery-powered, data loggers with 1M measurement storage that record voltage signals from strain gages, load cells and other low level dc sources.
Added to Your Shopping Cart
The OM-VIB-101 is ideal for assessing the health and diagnosing performance problems of rotating machinery. Three Accelerometers for precise measurements on X, Y and Z Axes.
Added to Your Shopping Cart
The OM-CP-SHOCK Series are 3-axis shock / acceleration data loggers designed for documenting dynamic environments such as moving vehicles, trucks, containers, ships.
Added to Your Shopping Cart
The OM-CP-LEVEL101 is a battery powered, stand-alone, compact, submersible water level and temperature data logger that records 16,383 measurements per channel.
Added to Your Shopping Cart
Wireless Voltage Data Logger with Display
Added to Your Shopping Cart
Wireless Pressure, Humidity and Temperature Data Loggerwith Display
Added to Your Shopping Cart
OM-EL-USB-CO Series standalone USB data loggers measure and store 32,510 carbon monoxide (CO) readings from 0 to 1000 ppm or 0 to 300 ppm from -10 to 40°C (14 to 104°F).
Added to Your Shopping Cart
The HHSL-101 is a low-cost, compact, USB sound level data logger capable of recording 32,000 data points with sample rates as fast as 125 ms.
Added to Your Shopping Cart
The handheld HHSL402SD with integrated condenser microphone, it can display sound levels to a resolution of 0.1 dB, use an SD card to record/store data.
Added to Your Shopping Cart
The AQM-101 measures formaldehyde (HCHO) concentration, air temp and RH with visible and audible alarms. Ideal for indoor air quality and HVAC applications.
Added to Your Shopping Cart
The HHP9303 series will log your data with date and time stamps onto a standard SD card up to 16GB - a 2 MB starter SD card is included.
Added to Your Shopping Cart
D1000-D2000 Series transmitters have universal inputs for thermocouple, RTD, voltage, current, pulse/frequency and bridge inputs. Converts to RS-232C or RS485 Interface.
Added to Your Shopping Cart
Wireless Thermocouple/RTD Smart Sensor
Added to Your Shopping Cart
Omega Link Gateways bring all of your data into the cloud. Compatible with all Omega Link Wireless Smart Sensors and wired Smart Probes or connect your own Modbus RTU devices
Added to Your Shopping Cart
The IF-006 series provides secure, robust long-range Wireless connectivity for any Omega Link Smart Probe. Featuring 5 year battery life and a rugged IP65 housing.