Added to Your Shopping Cart
The FMG980 is highly suitable for difficult applications with changing viscosities and pulsating flows, such as air-driven diaphragm pumps.
Added to Your Shopping Cart
The HHLT-1 converts ultrasonic sound created from an air or gas leaks to a human ear detectable signal allowing you to pinpoint its exact location quickly.
Added to Your Shopping Cart
The FPB100 sensor is an industry standard and has the added functionality of various output options including flow switch, multi-functional pulse divider or 4 to 20 mA.
Added to Your Shopping Cart
The DRC-4710 and 4720 are DIN Rail bridge input signal conditioners that accept bridge (strain gage, load cell, or voltage) inputs and have 0-10Vdc or 4-20mA outputs.
Added to Your Shopping Cart
The HHF1000 Series handheld air velocity/temperature meter measures and displays air velocity and air temperature in research and development labs, HVAC applications.
Added to Your Shopping Cart
The FPD3100 Series positive displacement flowmeters are affordable and accurate. The meter has good resolution and high accuracy at low flow rates.
Added to Your Shopping Cart
The FP-5060 Series micro-flow sensors are constructed of polyphenylene sulfide and have high material strength for clean process liquids, regardless of fluid color.
Added to Your Shopping Cart
The OMEGA™ iSeries is a family of microprocessor-based Alarm instrument offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels.
Added to Your Shopping Cart
The easy-to-use DP3600 series meters can be user-programmed to work with a wide variety of pressure, flow and force transducers, Plus built-in Buzzer.
Added to Your Shopping Cart
The FTB2000 Hall-effect turbine is ideal for applications involving low flow liquid monitoring. The low cost makes it an ideal replacement dispensing timer systems.
Added to Your Shopping Cart
All features of the FMA6600 and FMA6700 Series flow meters can be accessed via the local keypad and LCD. The digital interface operates via RS485 (optional RS-232 available)
Added to Your Shopping Cart
FMA6500 Series flow controllers allow one to program, record, and analyze flow rates of various gases with a computer via an RS485 interface (optional RS232 is available).