Added to Your Shopping Cart
The HOBO MX2501 PH and Temperature data logger is designed with Bluetooth connectivity for easy long-term monitoring of PH in estuaries, lakes, streams, rivers, and oceans.
Added to Your Shopping Cart
OM-21A single use PDF data loggers are ideal for monitoring the temperature in transport, storage, and testing processes. Plug and Play to any USB for PDF report. FDA 21 CFR
Added to Your Shopping Cart
The OM-CP-TC101A is a state-of-the-art low-cost battery powered thermocouple data logger. 1,000,000 reading storage capacity, Thermocouple Types: J, K, T, E, R, S, B, N
Added to Your Shopping Cart
OM-EL-USB-2-LCD - Standalone logger with LCD Display that measures and stores temperature and relative humidity readings from -35 to 80°C (-31 to 176°F) and 0 to 100% RH.
Added to Your Shopping Cart
OM-CP-RFRHTEMP2000A is a wireless temperature and humidity data logger with digital display. Applications include storage facilities, incubator monitoring and HVAC studies.
Added to Your Shopping Cart
The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.
Added to Your Shopping Cart
The OM-CP-PRTEMP140 is a pressure data logger for use in autoclave validation and mapping. Withstands temperatures up to 140°C (284°F) and is completely submersible (IP68).
Added to Your Shopping Cart
OM-HL-SP Series loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.
Added to Your Shopping Cart
The reliable and accurate RH32 Series Temperature/Relative Humidity Meters measure and display both temperature from -10 to 50°C (14 to 122°F) and humidity from 0-100% RH.
Added to Your Shopping Cart
The OM-PR Series pressure/temperature data loggers are battery powered stand alone water tight compact data loggers that record up to 64,000 readings. Click for more info.
Added to Your Shopping Cart
The OM-CP-IRTC101A is a battery powered, infrared thermocouple based temperature data logger providing instantaneous, non-contact temperature measurements.
Added to Your Shopping Cart
HOBO MX100 is a low-cost, splash-proof temperature Bluetooth data logger with a configurable alarm that is ideal for a wide range of indoor monitoring applications.
Added to Your Shopping Cart
The portable OM-HL-EH-TC logger is a high-speed, eight-channel handheld thermometer/data logger with a large LCD display, that supports all 8 types of thermocouple inputs.
Added to Your Shopping Cart
The OM-140 Series are low-cost USB temperature & humidity data loggers capable of unattended logging of ambient temperature and relative humidity.
Added to Your Shopping Cart
The OM-22 Series of USB multiple use temperature and humidity data loggers are ideal for test and measurement, quality control, and environmental monitoring applications.
Added to Your Shopping Cart
OM-EL-USB-TC data logger measures and stores 32,510 temperature readings from either a Type J, K or T thermocouple featuring a miniature female thermocouple receptacle.
Added to Your Shopping Cart
OM-EL-USB-TC-LCD data logger measures and stores 32,510 temperature readings from Type J, K or T thermocouples featuring display and miniature female thermocouple receptacle.
Added to Your Shopping Cart
8 Input Portable Thermometer/Data Logger with SD card
Added to Your Shopping Cart
Omega's OM-20A-TC thermocouple Data logger with LCD Display measures and stores readings from Type K, Type J, Type S, or Type T&R thermocouple. Miniature female TC receptacle
Added to Your Shopping Cart
The OM-70 Series of NOMAD portable temperature and humidity data loggers can be used for a wide range of monitoring and logging applications. Plug into USB for PDF report.