Added to Your Shopping Cart
OM-CP-BRIDGE101A series are battery-powered, data loggers with 1M measurement storage that record voltage signals from strain gages, load cells and other low level dc sources.
Added to Your Shopping Cart
Wireless Current Data Logger with Display
Added to Your Shopping Cart
The HH309A is a small 4-input Type-K thermocouple data logger with LCD Display. Stores up to 16,000 records per channel. USB and RS-232 interface with Windows Software.
Added to Your Shopping Cart
Wireless Pressure, Humidity and Temperature Data Loggerwith Display
Added to Your Shopping Cart
OM-CP-LF101A-KIT data logging system accurately measures and records leaf wetness. Ideal for plant disease forecasting, irrigation studies and monitoring frost cycles.
Added to Your Shopping Cart
4 channel thermocouple thermometer datalogger measure with types: K, J, T, E, R, S, N. 0.1 resolution with capacity to log 16,800 records. USB output and software included.
Added to Your Shopping Cart
The OM-EL-USB-5 standalone data logger records and counts events and state changes Up to 32,510 events, state changes or timed intervals can be recorded.
Added to Your Shopping Cart
8 types of thermocouple signals, K, J, T, E, R, S, N, B. Simple data logging functionality available on the device up to 1,000 time stamped records and unlimited on the App.
Added to Your Shopping Cart
The HOBO MX1101 Temp/RH data logger features a large LCD display, audible alarms, and Bluetooth communication to any iOS or Android mobile device.
Added to Your Shopping Cart
NEMA-4X water and splash proof high accuracy thermocouple types: K, J, T, E, R, S, N datalogger. 0.1 resolution and datalogs up to 1,024 records and includes RS232 output.
Added to Your Shopping Cart
Thermocouple Data Logger for temperature monitoring comes in 4 to 16 inputs with high accuracy and response time. Battery or externally powered. Click here to learn more.
Added to Your Shopping Cart
The OM-THA2-U is a multi-function unit that records temperature, relative humidity and dew point and generates audible and visual alarms for any out-of-range conditions.
Added to Your Shopping Cart
2 channel handheld thermocouple thermometer datalogger measures with types: K, J, T, E, R, S, N. Audible alarm functionality with 14,000 record datalogging capacity.
Added to Your Shopping Cart
The OM-CP-SHOCK Series are 3-axis shock / acceleration data loggers designed for documenting dynamic environments such as moving vehicles, trucks, containers, ships.
Added to Your Shopping Cart
The HHF-SD2 combination vane and standard thermistor anemometer with SD card data logger has multiple features that make it suitable many applications.
Added to Your Shopping Cart
The HHF-SD1 combination hot wire and standard thermistor anemometer with SD card data logger has multiple features that make it suitable for many applications.
Added to Your Shopping Cart
Connect the Humidity and Temperature sensor directly to the PC and use the free software to record you data. Use it as a hand held sensor or mount to a wall or duct.
Added to Your Shopping Cart
The CDH-SD11 measures conductivity, TDS, or salt concentration using a graphite plate electrode for long life and incorporates a real-time SD card data logger.
Added to Your Shopping Cart
OM-EL-USB-CO Series standalone USB data loggers measure and store 32,510 carbon monoxide (CO) readings from 0 to 1000 ppm or 0 to 300 ppm from -10 to 40°C (14 to 104°F).
Added to Your Shopping Cart
4 Channel Analog Process, Temperature, Humidity, and Light Intensity Data Logger with Bluetooth BLE Communications