Added to Your Shopping Cart
The HH309A is a small 4-input Type-K thermocouple data logger with LCD Display. Stores up to 16,000 records per channel. USB and RS-232 interface with Windows Software.
Added to Your Shopping Cart
4-Channel Handheld Data Logger Thermometer
Added to Your Shopping Cart
OM-21A single use PDF data loggers are ideal for monitoring the temperature in transport, storage, and testing processes. Plug and Play to any USB for PDF report. FDA 21 CFR
Added to Your Shopping Cart
4 channel thermocouple thermometer datalogger measure with types: K, J, T, E, R, S, N. 0.1 resolution with capacity to log 16,800 records. USB output and software included.
Added to Your Shopping Cart
Programmable portable data logger with a 7 inch color touchscreen display for millivolt, volts, milliamp, thermocouple, RTD, thermistor, strain gauge, or frequency inputs.
Added to Your Shopping Cart
Omega's OM-CP-ProcessX Series consists of 4, 8, 12 and 16-channel, battery powered, low level DC current data loggers with a reading rate of up to 4 Hz.
Added to Your Shopping Cart
The OM-CP-SHOCK Series are 3-axis shock / acceleration data loggers designed for documenting dynamic environments such as moving vehicles, trucks, containers, ships.
Added to Your Shopping Cart
The OMYL-RH25 Series temperature/humidity data loggers feature both internal sensors and external inputs (Pt100/Pt1000 RTD/Thermistor) or Temperature/Humidity Probes.
Added to Your Shopping Cart
The OM-CP-MOTOR101A Series measures and records on and off status changes for motors or other equipment drawing up to 200 Amps.
Added to Your Shopping Cart
2 channel handheld thermocouple thermometer datalogger measures with types: K, J, T, E, R, S, N. Audible alarm functionality with 14,000 record datalogging capacity.
Added to Your Shopping Cart
The PT-104A is a 4 channel RTD or voltage input data acquisition module with USB or Ethernet interface. High accuracy and powered by USB or Power over Ethernet (PoE).
Added to Your Shopping Cart
The THDP-10 Series is a Handheld Digital Temperature, Humidity, Dew Point Meter with Min/Max, Data Storage, and Data Hold Features. On Line Data Logging with DL Model
Added to Your Shopping Cart
The AQM-101 measures formaldehyde (HCHO) concentration, air temp and RH with visible and audible alarms. Ideal for indoor air quality and HVAC applications.
Added to Your Shopping Cart
The AQM-102 is designed to measure CO2 concentration, air temperature and RH with visible and audible alarms. Ideal for indoor air quality and HVAC applications.
Added to Your Shopping Cart
Omega's OM-CP-ProcessX Series consists of 4, 8, 12 and 16-channel, battery powered, low level DC voltage data loggers with a reading rate of up to 4 Hz.
Added to Your Shopping Cart
The OM-CP-RFOT-A wireless thermometer/data logger is wash-down capable and designed for the meat processing industry. NIST Traceable Calibration certificate included.
Added to Your Shopping Cart
The IF-001 Interface cable enables easy configuration and monitoring for any Omega Link Smart Probe and a Modbus RTU or Modbus ASCII interface to all smart sensor registers.
Added to Your Shopping Cart
The OM-CP-TCTEMP1000 is a rugged, waterproof, battery powered, thermocouple based temperature recorder that records 16,383 measurements per channel. Click here for more info
Added to Your Shopping Cart
PT100 RTD, 3 or 4 wire, handheld thermometer with 0.1 resolution and dual temperature display. Utilize the software through the USB connection as an accessory.
Added to Your Shopping Cart
The iServer 2 virtual chart recorder offers an intuitive way to collect and display live sensor readings through a web-based user interface or by integrating the device into an existing Omega Link Ecosystem.