Added to Your Shopping Cart
The DRF-LC Series Conditioners are load cell input with 0-10V or 4-20mA output. For load cells with 1, 2, or 3 mV/V output. Full scale at 10, 20, or 30mV. Pre-tare jumpers
Added to Your Shopping Cart
CCT DIN rail conditioners that accept various input signals, such as voltage and current, frequency, temperature (TC and RTD), and provide 0/4 to 20 mA, or 0 to 10 Vdc.
Added to Your Shopping Cart
The DRSL-TC Series are isolated or non-isolated thermocouple input signal conditioners. Accepts Type J and Type K TC's. DIP switch selectable ranges, slim housing.
Added to Your Shopping Cart
The DRA-RTT-2 is a DIN Rail loop powered signal conditioner with RTD input and 4-20mA linearized output. It has ± 0.1% accuracy and is field rangeable and low cost.
Added to Your Shopping Cart
The DRSL-RTD is either isolated or non-isolated with 2, 3, or 4-wire Pt100 RTD input. Pre-calibrated temp ranges selectable via DIP switch. Slim housing, high accuracy.
Added to Your Shopping Cart
The DRSL-TEMP is an output loop powered temperature signal conditioner. Accepts Type J, Type K, or 2, 3 or 4 wire Pt100 RTD input. Slim housing, high accuracy.
Added to Your Shopping Cart
The DRSL-U is a universal input conditioner that accepts thermocouple, RTD, resistance, potentiometer, voltage or current input. Configured w/ DRSL-DISPLAY programmer.
Added to Your Shopping Cart
The DRSL-DC4 Signal Conditioners convert bipolar process voltage and current signals to unipolar signals. DIP switch selectable range, slim housing, high accuracy (0.05%).
Added to Your Shopping Cart
The LCKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 2.2 lbf to 1,000 lbf.
Added to Your Shopping Cart
The DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.
Added to Your Shopping Cart
The DRST-BG is a load cell & strain gage amplifier that converts mV to current or voltage. Front panel programmable LED display | Calibration of input span, external taring.
Added to Your Shopping Cart
DRA-ACT-S Series DIN Rail Conditioners are self powered AC Current/Voltage input and convert to either 0-1mA or 0-20mA output. Self powered design.
Added to Your Shopping Cart
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.05% accuracy
Added to Your Shopping Cart
The DRSL-SP2 is a repeater/splitter that isolates and converts 1 process input to 2 process outputs. DIP switch selectable ranges. Slim housing, high accuracy (0.05%)
Added to Your Shopping Cart
DRA-ACT-4 Series DIN Rail Conditioners take a 4 wire AC Current/Voltage input and converts to 4-20mA output. AC Powered 115V or optional 230 V power.
Added to Your Shopping Cart
The DRSL-RTD-LP is a 2, 3, or 4-wire PT100 RTD input conditioner. Output loop powered with high accuracy and slim housing. Pre-calibrated temp range DIP switch selected.
Added to Your Shopping Cart
The DRSL-SP3 is a repeater/splitter that isolates and converts 1 bipolar process input to 2 process outputs. DIP switch selectable ranges, slim housing, high accuracy.
Added to Your Shopping Cart
The OM5 Series are modular conditioners that allow multiple modules to connect to a backplane with process outputs. TC, DC I/V, RTD, Frequency, Potentiometer, Strain gage
Added to Your Shopping Cart
OM5 Series modular conditioners allow multiple modules to connect to a backplane with process outputs. TC, DC I/V, RTD, Bipolar voltage input. Single DC power supply
Added to Your Shopping Cart
The DMD4059 Series converts wheatstone strain bridge sensors, pressure transducers, or load cell signals into process current or voltage. Offered with AC or DC Power.