Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Waterproof Displacement Sensor IP68 Rated LVDT’S with 4-20 mA Output

  • RoHS Icon

Item# LD650-50

Waterproof Displacement Sensor IP68 Rated LVDT’S with 4-20 mA Output LD650-50 LD650-50
  • Rugged Construction for Washdown and Harsh Environments
  • Extra Protection Against Electrical Interference
  • MS Type Axial Connector Included
  • Stainless Steel Body and Core Carrier


This product is no longer available. Please see LD630 as a possible alternative or contact our Engineering department for a viable replacement.


The LD650 Series rugged current output LVDT’s are designed for use in wet or challenging environments in industrial control applications. They have a 2 wire 4 to 20 mA loop output with a rugged twist lock connector. All models carry an IP68 environmental rating and utilize a screw mount configuration for easier installation. They are spring loaded and include a ball tip and screw mounting fixture.

SPECIFICATIONS
Linearity: <0.2% FSO
Excitation Voltage: 10 to 30 Vdc
Output: 4 to 20 mA
Output Ripple: 0.02% FSO
Bandwidth: 500 Hz (-3 dB)
Storage Temp: -20 to 85°C (-4 to 185°F)
Operating Temp: 0 to 65°C (-4 to 149°F)
Temperature Coefficient: <0.03% FSO/°C (0.017%/°F)
Vibration (Sinusoidal):
10 to 50 Hz: 1 to 10 g rms linear
50 Hz to 1 kHz: 10 g rms
Shock: Drop test 1 m (3.3') onto hard surface
Connection: 6 pin MS type axial connector includes mating connector with 3 m (9') cable
Environmental Sealing: IP68
Body Material: 300 series SS
Core Material: Nickel-iron
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration