Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Rotary Encoder with Single or Quadrature Output

100 ppr, 1 Channel

Item# AU-ZBG01002

100 ppr, 1 Channel AU-ZBG01002 AU-ZBG01002
  • Single Channel or Quadrature Output Models
  • Current Sinking, 250 mA Maximum
  • 4.75 to 28 Vdc Supply Voltage
  • Up to 1000 PPR for High Resolution Precision Counting or Speed Measurement


AU-ZBG10002 encoders with the length sensor conversion kits are used for precise speed control in Omega's manufacturing process for metal sheath thermocouple wire.

The ZB Series shaft encoders are general duty industrial rotary pulse generators. The AU-ZBG models are for single channel sensing for counting, one directional measuring or speed applications. The AU-ZBH models are for quadrature applications, allowing for counting up and down along with speed and direction measurements. A conversion bracket is available to easily convert this encoder into a length measuring sensor. They can be direct-coupled to a machine shaft by means of a flexible-bellows, spring, or rubber sleeve type coupling that allows for axial and radial misalignment. They can also be coupled with light instrument timing-belts. Timing-belt drives also allow convenient gear-up or geardown speed ratio changes that can be useful for obtaining non-standard PPR rates.

Specifications
Supply Voltage: 4.75 to 28 Vdc
Output: Current sinking, 250 mA maximum current per output
Maximum Frequency: 1000 ppr, 20 KHz
Connections: 6-pin MS style connector (male) (MIL-C-5015)

See SPECS above for full specifications and additional information on length sensor conversion kit.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration