Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Rotating Metal Vane Anemometer Kit w/ Volume Flow         

1" Probe, 0 to 5 Vdc Output, No Communications

$2,076.29

Item# HHF142A-V

In stock

Lead Time (If not in stock): 6 weeks
1" Probe, 0 to 5 Vdc Output, No Communications HHF142A-V HHF142A-V
  • Enter, Store, and Recall Up to 10 Duct Sizes
  • High Accuracy (±1.0% of Reading)
  • Low Speed Sensitivity
  • Wide Temperature Range from -20 to 100°C (-4 to 212°F)

HHF142A-V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Velocity Range
Accuracy
Probe Diameter
Probe Length (Maximum)
Output Signal
Features
Category
Application Type
Max Process Temperature
Supply Power
Display


The OMEGA™ HHF142 rotating vane anemometer is a high-quality instrument providing accurate air velocity and volume flow measurements in harsh environments. The user can easily enter the size of the duct opening and the HHF142 automatically calculates the volume flow rate from the duct. The duct size is automatically stored in memory on turn-off and up to 10 unique duct sizes can be stored and recalled for frequent use.
loading all models
loading all reviews
Rated 5 out of 5 by from HFF142 is a great little tester Purchased to measure airflow of HEPA filters in a clean-room. Works perfectly and as intended. I would like it to have had a longer cable for a extended reach, but am very pleased with the ease and accuracy of this unit.
Date published: 2020-03-11
Rated 5 out of 5 by from The HHF142 Delivers I have used hot-wire anemometers and swinging-vane anemometers, but this rotating-vane anemometer is by far the best. Quite pleased, and very easy to use.
Date published: 2018-05-17
  • y_2024, m_4, d_30, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HHF142A-V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA

Can a longer replacement cable be ordered for the HHF142? I would like to get a 10' cable in place of the standard 5' cable if possible

Asked by: Juno Al
Yes, we can provide a probe with 10 FT cable for the HHF142B-V. Part number is HHF142B-V-10FT. Send us an email to flow@omega.com for price and lead time.
Answered by: ASE HPO
Date published: 2020-03-27

Does the Omega model HHF142 come with calibration certificate?

Asked by: LMK31
Thank you for your inquiry! Yes, the HHF142A comes with a NIST calibration certificate
Answered by: Application Engineer JM
Date published: 2022-06-06

I have HHF142B probe which having reading issue. Reading spike high even no flow and fan no movement. Is it probe problem and should I replace probe only? Please help. For cable, I have check connectivity. There is no intermittent issue.

Asked by: Hafez
Thank you for your inquiry and apologize that the anemmeter is an causing issue. Replacing the probe would be the first option and in the event, it continues to behave, please have it returned for evaluation.
Answered by: Application Engineer JC
Date published: 2023-10-05
  • y_2024, m_4, d_30, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HHF142A-V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
Replacement 1.5 m (5') connector cable
$231.81
4 In Stock
High Accuracy Handheld Rotating Vane Anemometer
$107.78
0 In Stock
Accessories
70 mm (2.75") vane probe
$869.24
0 In Stock
25 mm (1") vane probe and 1.5 m (5') cable
$1,307.06
0 In Stock
Replacement 1.5 m (5') connector cable with temp
$244.90
0 In Stock
Replacement Serial cable USB
$146.94
0 In Stock
Replacement serial cable RS232
$163.26
0 In Stock
en-US
en
Save Configuration