Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Anemometer Psychrometer with CFM/CMM and Enthalpy

DISCONTINUED
Warranty

Item# HHF-309

DISCONTINUED HHF-309 HHF-309
  • Measures: Volumetric Air Flow or Air Speed, Enthalpy, Ambient Temperature, Relative Humidity, Wind Chill Index and Dew Point/Wet Bulb temperatures
  • Tracks Min/Max/Avg Session Values for Air Speed and Airflow Volume
  • Compact and Light Weight


Description

The HHF-309 is ideal for measuring all parameters needed to install, test and fine-tune the performance of an HVAC/R system. This economical meter measures temperature, humidity and air speed and can readout units HVAC technicians require such as enthalpy, wind chill and dew point/wet bulb temperatures.

SPECIFICATIONS
Air Speed Range: 80 to 5910 ft/min (0.4 to 30 m/second)
Air Speed Accuracy: ±(3% of full-scale value + 40 ft/min (0.2 m/second)
Air Speed Resolution: 1 ft/min (0.1 m/second)
Temperature Range: 0 to 50°C (32 to 122°F)
Temperature Accuracy: 1°C (±1.8°F) from 20 to 40°C (68 to 104°F) 2°C (±3.6°F) elsewhere in range
Temperature Resolution: 0.1°
Airflow Volume Range: 0 to 591,000 CFM (0 to 16,740 CMM)
Relative Humidity (RH) Range: 0 to 100%
RH Accuracy: ±3% from 20 to 80% RH ±5% elsewhere
Dew Point Range: -55 to 50°C (-67 to 122°F)
Wet Bulb Range: -35 to 50°C (-31 to 122°F)
Enthalpy Range: -8 to 318 Btu/lb (-19 to 740 kJ/kg)
Operating Temperature: 0 to 50°C (32 to 122°F) @ <85% RH
Display Type, Size: Backlit LCD, 34 x 24 mm (1.34 x 0.94")
Dimensions: 148 L x 53 W x 22 mm D (5.83 x 2.08 x 0.87")
Weight: 81 g (2.86 oz) (without battery)
Power Source: “CR2032” battery (pre-installed)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Anemometer with Real-Time Data Logger - Upgraded
$6.25
150 In Stock
en-US
en
Save Configuration