Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Brass Water Meters With Pulse Output

Economical Long-life Pulse Output Water Meters

Item# FTB4605

Economical Long-life Pulse Output Water Meters FTB4605 FTB4605
  • The FTB4605 is no longer available and is being replaced by the FTB4607.

  • For Water Flows from 0.15 to 20 GPM
  • Very Economical
  • High Turndown Ratio
  • Upto 1.5% of Reading Accuracy


  • Accuracy Value From 10% of continuous to max flow: ±1.5% of rate below 10% of continuous flow: 2% of rate
  • Maximum Operating Pressure 150 psi
  • Output Signal Requires 6 to 16 Vdc @ 10 mA max. power
  • Pressure Drop 2.9 psid
Designed for long-term water billing applications, the FTB4600 series of flowmeters are highly accurate and feature a high frequency pulse output suitable for remote flowrate indication or flow totalization. For economy, they have no local indication of the flowrate or total. The pulse output is compatible with OMEGA’s DPF400 and DPF700 series ratemeter/totalizers. All meters include built-in strainers, locking nuts, gaskets, coupling pieces, and 1.5 m (5') of 3-conductor copper wire.

SPECIFICATIONS
Accuracy:
   ≥10% of cont. to max. flow: ±1.5% of rate
   <10% of continuous flow: 2% of rate
Fluid Temperature Range: 0 to 88°C (32 to 190°F)
Wetted Parts: Nickle Plated Brass body, stainless steel, polyimide (fiberglass), polypropylene, EPDM O-ring
Pressure Drop (at cont. flow rate): 2.9 psid
Max. Pressure: 150 psig
Pulse Output: Requires 6 to 16 Vdc @ 10 mA max. power; output requires pull-up to positive dc voltage. Includes 1.5 m (5') of cable.
Duty Cycle: 50-50

Model No. Flow Rate (GPM) Connection Lay Length
mm (in)
Height
mm (in)
Width
mm (in)
Pressure
Drop (psi)
Weight
kg (lb)
K-Factor
pulses/Gal
Min Cont Max
FTB-4605 0.15 6.6 13.0 ½ MNPT 110 (4.3) 70 (2.75) 70 (2.75) 2.9 0.5 (1.1) 151.4
FTB-4607 0.22 11.0 20.0 ¾ MNPT 130 (5.13) 73 (2.9) 70 (2.75) 2.9 0.6 (1.4) 75.7
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Frequency Input Ratemeter/Totalizer
$419.93
0 In Stock
en-US
en
Save Configuration