text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Vortex Shedding Flow Meter and Temperature Transmitter

$585.79

Item# FV101

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $585.79
5-9 $556.50
10-24 $544.78
25-49 $521.35
50-99 $509.64
100+ $497.92

In stock

Lead Time ( If not in Stock): 4 weeks

Vortex Shedding Flow Meter and Temperature Transmitter FV101 FV101
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 129ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • No Moving Parts to Jam
  • 1/4 FNPT to 4" Line Sizes
  • Bright LED Display
  • Individual 4 to 20 mA Outputs for Flow and Temperature
  • SPST SSR Alarm(s)
  • Learn more about the vortex flow meter principle.

Product info

Category
Meter
Flow Range
0.4 to 4 GPM
Accuracy
±2%
Process Connection Type
NPT Female
Process Connection Size
1/4"
Supply Power
10 to 30 Vdc
Wetted Materials
Brass, PVDF, FKM O-RING
Max Operating Pressure
300 psi
Max Process Temperature
99 °C (210 °F)
Output Signal
4 to 20 mA, 250 mA SPST SSR
Display
LCD
Features
Not Applicable

Product Specs

  • Accuracy Value ±5% FS
  • Alarm SPST SSR
  • Display Type 7.62mm (0.3") high numeric LED that flashes below setpoint
  • Environmental Rating/Protection IP65 Type 1
  • Maximum Operating Pressure 2" and Smaller: 20 bar (300 psig)
  • Measurement Type Flow
  • Number of Display Digits 3
  • Repeatability ±0.25% FS
  • Temperature Response Time 1.8 s to 63% of flow
  • Temperature Accuracy ±1% FS
  • Supply Voltage 10 to 30 Vdc @ 80 mA
  • Wetted Materials Brass

The FV101 Series comprises in-line flow meters that use the vortex shedding measuring principle. The fluid strikes a bluff body, imparting alternating vortices downstream of the bluff. This creates a pressure on a sensor body containing a piezoelectric crystal. The frequency of the sensor is proportional to the velocity of the fluid and is amplified and converted to a 4 to 20 mA output signal. Vortex technology yields a meter with no moving parts to hang up or wear. The meter has a bright 7.62 mm (0.3") high LED display of flow in either liters or gallons. The FV101 Series can be used with non-viscous, clean, or dirty waterlike liquids that are compatible with brass, PVDF, and FKM. Measured fluids should not contain long fibers or a high level of abrasive solids. These meters are ideal for cooling loops using water or 50% glycols, and for water-soluble machine coolant (up to 10%). These applications are found in most process industries, including rubber, steel, fabrication, manufacturing, refining, paper, chemical, food, petrochemical, and power. Do not use on flammable liquids or on gases such as air.

SPECIFICATIONS
Flow
   Accuracy: ±2% FS
   Repeatability: ±0.25% FS
   Alarm Deadband: 5% FS
   Response Time: User selectable from 0.9 to 7.5 seconds
   Max Flow: Over range occasionally up to 125% of capacity
Temperature
   Accuracy: ±1% FS
   Response Time: 450mS time constant
   Alarm Deadband: 2%
Display: 3-digit, 7.62 mm (0.3") high numeric LED that flashes below setpoint
Maximum Operating Pressure:
   2" and Smaller: 20 bar (300 psig)
   3 and 4": 13 bar (200 psig)
Operating Temperature: 2 to 66°C (35 to 150°F)
Enclosure Rating: IP65; Type 1, 3, 4, 12, and 13
Analog Output: 4 to 20 mA (600 ? @ 24 Vdc)
Electrical Connection:
   FV100 Units (Flow Only): 5-pin micro male connector
   FV100-T Units (Flow/Temperature): 8-pin male micro connector
Alarm Output: SPST SSR, NO or NC operation, selectable; dual alarms for flow/temperature units
   FV101 and 102:250 mA @ 30 Vdc up to 66°C (150°F)
   FV103 thru 108:125 mA @ 30 Vdc up to 66°C (150°F); reduced current rating at higher temperatures
Power: 10 to 30 Vdc @ 80 mA
Wetted Parts: Brass, PVDF and FKM seals; 316 SS bodies available for special order on 1/4 to 1/2" sizes, contact Flow Engineering for details
Installation: 10 pipe diameters upstream and 5 downstream recommended

Flowmeter
Model No.
Flowmeter/
Temperature
Transmitter
Model No.
Fittings Flow Range (gpm) Max
Pressure
Drop
psid
Weight
kg (lb)
Min Max
FV101 ¼ FNPT 0.4 4 9.2 1.3 (2.8)
FV102 ½ FNPT 1.2 12 3.6 1.2 (2.6)
FV103 FV103-T ¾ FNPT 2.5 25 3.6 2.9 (6.3)
FV104 FV104-T 1 FNPT 5 50 9.5 2.7 (5.9)
FV105 FV105-T 1½ FNPT 10 100 4.8 5.9 (13)
FV106 FV106-T 2 FNPT 20 200 4.9 4.8 (10.5)
FV107 FV107-T 3" ANSI RF 30 300 1.3 19 (42)
FV108 FV108-T 4" ANSI RF 60 600 1.3 25 (55)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 133ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Vortex Shedding Flow Meter and Temperature Transmitter
$68.26
3 In Stock
Accessories
3 m (9.8') cable for FV100 Series
$77.93
3 In Stock
10 m (32.8') cable for FV100 Series
$110.71
2 In Stock
Replacement 2 m (6.5') cable FV100-T Series
$110.71
15 In Stock
5 m (16.4') cable for FV100-T Series
$131.14
6 In Stock
Regulated 24 Vdc @ 400 mA power supply, Stripped
$69.46
249 In Stock
10 m (32.8') cable for FV100-T Series
$155.86
3 In Stock

en-US
en
Save Configuration