text.skipToContent text.skipToNavigation

Handheld Temperature /Humidity Meter with USB 32K pt. Data Logger

$294.00

Item# HH414

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $294.00
5-9 $279.30
10-24 $273.42
25-49 $261.66
50-99 $255.78
100-199 $249.90
200+ $249.90

In stock

Lead Time ( If not in Stock): 10 weeks

Handheld Temperature /Humidity Meter with USB 32K pt. Data Logger HH414 HH414
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • New compact hand held size measures and records single thermocouple K type with 1 meter remote temperature and relative humidity sensor probe.
  • Applying to duct measurements or harsh environment.
  • Quick response and high accuracy single input thermocouple and extend TRH probe.
  • Relative function to compare the reference temperature per second.
  • Backlight function for working in dark area.
  • Hold function: Freeze current readings on LCD.
  • Maximum/Minimum/Average: Record since powered on.
  • Auto power off: Save power when not in use. Enable or disable the function.
  • Temperature unit: Switchable.
  • Display T1 (K), T2 (Remote TRH), T1-T2, T1 REL, T2 REL with Time and Date.
  • Off-line data logging 32,000 pts.
  • HI/low alarm function
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Accuracy
Supply Power
Features


Product Specs

  • Auto Power Off Yes
  • Batteries Included Yes
  • Battery Size 9V
  • Battery Type Alkaline
  • Calibration Certificate Yes
  • Display Type LCD
  • Maximum Ambient Temperature 50C (122F)
  • Meter Style Handheld
  • Minimum Ambient Temperature 0C (32F)
  • Number of Inputs 3
  • Power Source 9V Battery/AC adaptor
  • Probe Humidity Range 0.0% to 99.9% RH
  • Probe Temperature Range -20 to 60C (-4F to 140F)
  • TC Temperature Range -200C to 1370C (-328F to 2498F)

The HH414 is a low cost, high performance handheld temperature and humidity meter with data logging capability. It offers a four variable display to show the temperature and humidity form a handheld probe and a separate K type thermocouple connected via a standard SMP type miniature connector to the T2 input along with a real time clock. High and Lo alarms can be set to T1, T2, and RH inputs. The temperature/humidity probe uses a semiconductor and polymer capacitive sensor. Windows® based software for Windows XP or above and USB interface cables allow real time or recorded data to be read by a PC.

HH414 includes Meter, 9V battery, Universal AC/9V Power Supply and plug adapters, Calibration Certificate, K-type thermocouple, Combination Temperature/Humidity Probe, USB Cable, Free software to download from website, and hard black carrying case

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Test Piet · a year ago Like question for HH314A, I Want to make an Excel driver (like LabView VI) to get the Humidity and temperature value from the unit to put into excel spread sheet automatically to control process using rs232 command set. email me

Asked by: Dann
Thank you for your inquiry. The HH414 use USB communication and there are no serial command protocols.
Answered by: Engineer CB
Date published: 2020-05-19
  • y_2020, m_7, d_1, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.9
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HH414, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration